• Special Screws (Bolts)
  • Washers / Inserts

SWF-10

High Strength Flat Washers

  • High strength
  • Vibration resistant treatment

Dimension Drawing

SWFHigh Strength Flat Washers寸法図

Unit : mm

Part Number Nominal d D t Mass
(g)
CAD
Download
RFQ
SWF-10 10 10.50~+0.3 28-0.52~0 4 17 CAD RFQ

Material/Finish

SWF
Main Body SCM435(Hardness 350-430 HV)
Ferrosoferric Oxide Coating(Black)

Application

Prevention of bearing surface sinking and loosening

Characteristics

  • Flat washers for high strength screws.
  • The surface area is twice or more of that of standard washers. Washers eliminate bolt looseness by preventing the sinking of the bearing surface.
  • For the connection of materials with low limits for bearing surface pressure such as aluminum and plastic.

Product List

Click here to see SWF

Click here to see Washers / Inserts