Unit : mm
| Part Number | G(PF) Normal of Thread | L | D1 | L1 | D2 | B | t | Lb | O-ring No.*1 | Recommended Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SFFS-6 | G3/4 | 16 | 40 | 5 | 23.7 | 12 | 7 | 3.5 | P24 | 73.5 | 90 | CAD | RFQ |
*1:O-ring is not supplied.
Related Services
Material/Finish
| SFFS | |
|---|---|
| Main Body | SUS304 |
Application
Hydraulic equipment, pneumatic machinery and equipment, andCharacteristics
- Screw plugs for high-power hydraulic applications.
- SFF is made of steel and can be used in high pressure applications up to 49 MPa.
Usage Example

O-ring is not supplied.
Mounting Dimensions
Unit : mm
| G (PF) | D | h |
|---|---|---|
| G 1/8 | 11.6 | 2 |
| G 1/4 | 15.6 | 2.5 |
| G 3/8 | 18.6 | 2.5 |
| G 1/2 | 22.6 | 2.5 |
| G 3/4 | 29.8 | 3.5 |
| G1 | 35.8 | 3.5 |







