Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Tensile Breaking Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SPA-M10-Z | M10 | 1.5 | 300 | 7646 | 31 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPA-Z | |
|---|---|
| Main Body | RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Ivory) |
| Heat Resistance Temperature*2 | 105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,plating facilities, automobiles, airplanes, aerospace devices, etc.
Characteristics
- RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws



/14306_1.jpg?upd=20260417092006&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260807140953&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260417092045&awscf_publishdate=2026-08-25 8:00)
