Unit : mm
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SWAS-VF | |
|---|---|
| Main Body | SUS304 |
Application
Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopesCharacteristics
- The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- Combine this item with screws with ventilation holes, such as SVSSSocket Head Cap Screw with Ventilation Hole.SVSSSVSS-PC






/14306_1.jpg?upd=20260821125956&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260417091746&awscf_publishdate=2026-08-25 8:00)

