• Special Screws (Bolts)
  • Low Outgassing

SWAS-8-VF-PC

Washers with Vent Groove - Chemical Polish

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SWAS-VF-PCWashers with Vent Groove - Chemical Polish寸法図

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-8-VF-PC 8 8.4 17 1.6 10 2.1 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWAS-VF-PC
Main Body SUS304
Chemical Polish

Application

Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopes

Characteristics

  • The ventilation groove easily releases gas trapped in the drill holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • SWAS-VF-PChas an improved surface roughness by chemical polishing. Outgas quantity is extremely low. Suitable for the use under medium vacuum environments.
  • Combine this item with screws with ventilation holes, such as SVSSSocket Head Cap Screw with Ventilation Hole.SVSSSVSS-PC

Usage Example

Gas trapped in drilled holes is released through SWAS-VF, and gas trapped in screw holes is released by screws with ventilation holes such as SVSS.SVSSSVSS-PC

SWAS-VF-PCWashers with Vent Groove - Chemical Polish


Related Products

SVSS
Socket Head Cap Screws with Ventilation Hole
SVSSSVSS-PC

SWAS-VF-PCWashers with Vent Groove - Chemical Polish

SVSS-MOS
Socket Head Cap Screws with Ventilation Hole - MoS2 Shot
SVSS-MOS

SWAS-VF-PCWashers with Vent Groove - Chemical Polish


Related Services

Product List

Click here to see SWAS-VF-PC

Click here to see Low Outgassing