Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M6-8-PC | M6 | 1 | 8 | 10 | 6 | 5 | 20 | 4.3 | CAD | RFQ |
| SNSS-M6-10-PC | M6 | 1 | 10 | 10 | 6 | 5 | 20 | 4.7 | CAD | RFQ |
| SNSS-M6-12-PC | M6 | 1 | 12 | 10 | 6 | 5 | 20 | 5.1 | CAD | RFQ |
| SNSS-M6-16-PC | M6 | 1 | 16 | 10 | 6 | 5 | 20 | 5.8 | CAD | RFQ |
| SNSS-M6-20-PC | M6 | 1 | 20 | 10 | 6 | 5 | 20 | 6.5 | CAD | RFQ |
| SNSS-M6-25-PC | M6 | 1 | 25 | 10 | 6 | 5 | 20 | 7.6 | CAD | RFQ |
| SNSS-M6-30-PC | M6 | 1 | 30 | 10 | 6 | 5 | 20 | 8.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-PC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) Special Chemical Polishing |
| Strength Class | A2 - 70 |
Application
FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Stainless steel hex socket head cap screws.
- Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
- Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service





/14306_1.jpg?upd=20260417092006&awscf_publishdate=2026-08-25 8:00)
