• Special Screws (Bolts)
  • Micro / Miniature Screws

SRWFS-M2

Triwing Flat Head Machine Screws

  • Tamper Resistance

Dimension Drawing

SRWFSTriwing Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRWFS-M2-5 M2 0.4 5 3.8 1.2 SRWB-1 SRD-6.35 10 0.16 CAD RFQ
SRWFS-M2-6 M2 0.4 6 3.8 1.2 SRWB-1 SRD-6.35 10 0.18 CAD RFQ
SRWFS-M2-8 M2 0.4 8 3.8 1.2 SRWB-1 SRD-6.35 10 0.21 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SRWFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • This prevents mounting and removing with regular tools.
  • Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
SRWB

SRWFSTriwing Flat Head Machine Screws

Dedicated Magnetic Screwdrivers SRD
SRD

SRWFSTriwing Flat Head Machine Screws


Related Services

Product List

Click here to see SRWFS

Click here to see Micro / Miniature Screws