Specs/CAD
Unit : mm
| Part Number | D | d | t | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|
| SWAS-6-16-2-AWBK | 16 | 6 | 2 | 2.7 | CAD | RFQ |
| SWAS-6-16-3-AWBK | 16 | 6 | 3 | 4.1 | CAD | RFQ |
| SWAS-6-16-5-AWBK | 16 | 6 | 5 | 6.8 | CAD | RFQ |
Related Services
Material/Finish
| SWAS-AWBK | |
|---|---|
| Main body | SUS304 Stainless Steel Black |
Application
Height adjustment / Seating surface fall preventionCharacteristics
- There is a variety of outside diameters and thickness relative to normal plain washers.
- For securing seating surface on the long hole position and engagement of materials with low marginal seating surface pressure such as aluminum and resin.
- As a collar and a spacer, it can adjust the cumulative error in assembly.



/14306_1.jpg?upd=20260417091812&awscf_publishdate=2026-08-25 8:00)


