Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | dc | Cross-recessed Socket No. | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCPL-M3-8 | M3 | 0.5 | 8 | 4 | 5.5 | 2 | 2.2 | 2 | 0.61 | CAD | RFQ |
| SSCPL-M3-10 | M3 | 0.5 | 10 | 4 | 5.5 | 2 | 2.2 | 2 | 0.69 | CAD | RFQ |
| SSCPL-M3-12 | M3 | 0.5 | 12 | 4 | 5.5 | 2 | 2.2 | 2 | 0.77 | CAD | RFQ |
| SSCPL-M3-16 | M3 | 0.5 | 16 | 4 | 5.5 | 2 | 2.2 | 2 | 0.94 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSCPL | |
|---|---|
| Main Body | SUS316L |
| Strength Class | A4-50 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
- This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- SUS316L is non-magnetic.
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8mm or above.
Installation Example
Make a screw hole in the cover, and then pass the SSCPL thread part through it. Even when the screw is removed from the frame, SSCPL does not fall out of the cover because the SSCPL thread part catches on the cover screw hole.





/14306_1.jpg?upd=20260417091746&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260417091807&awscf_publishdate=2026-08-25 8:00)