Specs/CAD
Unit : mm
| Part Number | d | D | t | Nominal | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPC-2-W | 2.1 | 4 | 0.5 | 2 | 100 | 0.0055 | CAD | RFQ |
| SPC-2-W(1000) | 2.1 | 4 | 0.5 | 2 | 1000 | 0.0055 | CAD | RFQ |
| SPC-2.6-W | 2.7 | 6 | 0.5 | 2.6 | 100 | 0.01 | CAD | RFQ |
| SPC-2.6-W(1000) | 2.7 | 6 | 0.5 | 2.6 | 1000 | 0.01 | CAD | RFQ |
| SPC-3-W | 3.3 | 8 | 0.8 | 3 | 100 | 0.04 | CAD | RFQ |
| SPC-3-W(1000) | 3.3 | 8 | 0.8 | 3 | 1000 | 0.04 | CAD | RFQ |
| SPC-3L-W | 3.3 | 10 | 0.8 | 3 | 100 | 0.067 | CAD | RFQ |
| SPC-3L-W(1000) | 3.3 | 10 | 0.8 | 3 | 1000 | 0.067 | CAD | RFQ |
| SPC-4-W | 4.5 | 10 | 0.8 | 4 | 100 | 0.06 | CAD | RFQ |
| SPC-4-W(1000) | 4.5 | 10 | 0.8 | 4 | 1000 | 0.06 | CAD | RFQ |
| SPC-5-W | 5.5 | 12 | 0.8 | 5 | 100 | 0.086 | CAD | RFQ |
| SPC-5-W(1000) | 5.5 | 12 | 0.8 | 5 | 1000 | 0.086 | CAD | RFQ |
| SPC-6-W | 6.5 | 13 | 1 | 6 | 50 | 0.12 | CAD | RFQ |
| SPC-6-W(1000) | 6.5 | 13 | 1 | 6 | 1000 | 0.12 | CAD | RFQ |
| SPC-8-W | 8.5 | 18 | 1.6 | 8 | 50 | 0.33 | CAD | RFQ |
| SPC-8-W(500) | 8.5 | 18 | 1.6 | 8 | 500 | 0.33 | CAD | RFQ |
| SPC-10-W | 10.5 | 22 | 1.6 | 10 | 20 | 0.56 | CAD | RFQ |
| SPC-10-W(500) | 10.5 | 22 | 1.6 | 10 | 500 | 0.56 | CAD | RFQ |
| SPC-12-W | 13 | 24 | 2.5 | 12 | 20 | 0.96 | CAD | RFQ |
| SPC-12-W(500) | 13 | 24 | 2.5 | 12 | 500 | 0.96 | CAD | RFQ |
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-W | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) washers.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws