Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNST-M5-10 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | Full Thread | 9080 | 7.1 | 1.5 | CAD | RFQ |
| SNST-M5-12 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | Full Thread | 9080 | 7.1 | 1.7 | CAD | RFQ |
| SNST-M5-16 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | Full Thread | 9080 | 7.1 | 2 | CAD | RFQ |
| SNST-M5-20 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | Full Thread | 9080 | 7.1 | 2.3 | CAD | RFQ |
| SNST-M5-25 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | Full Thread | 9080 | 7.1 | 2.7 | CAD | RFQ |
| SNST-M5-30 | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 22 | 9080 | 7.1 | 3.1 | CAD | RFQ |
| SNST-M5-35 | M5 | 0.8 | 35 | 8.5 | 5 | 4 | 22 | 9080 | 7.1 | 3.6 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNST | |
|---|---|
| Main Body | TW340 (Grade 2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic
equipment, aquatic applications, and electrochemical plating
Characteristics
- The specific gravity is approximately 60% that of stainless steel.
- Non-magnetic.
- Excellent chemical resistance / seawater resistance.
- For the properties of titanium materials, see "Properties of Titanium." ⇒Properties of Titanium
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.

Mechanical Properties
| TW340 (Grade 2 Titanium) | |
|---|---|
| Tensile Strength (N/mm2) | 340-510 |
| 0.2% Proof Load (N/mm2) | 215 or More |
| Elongation (%) | 23 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| TW340 (Grade 2 Titanium) | |
|---|---|
| Specific Gravity | 4.51 |
| Melting Point (°C) | 1668 |
| Longitudinal Elastic Modulus (GPa) | 106 |
| Thermal Conductivity (W/(m・K)) | 17.16 |
| Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
| Electric Resistance (µΩ・m) | 0.55 |
| Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.




/14306_1.jpg?upd=20260417092048&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260417092045&awscf_publishdate=2026-08-25 8:00)
