Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-6-SH | M3 | 0.5 | 6 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.077 | CAD | RFQ |
| SPE-M3-8-SH | M3 | 0.5 | 8 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.09 | CAD | RFQ |
| SPE-M3-10-SH | M3 | 0.5 | 10 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.11 | CAD | RFQ |
| SPE-M3-12-SH | M3 | 0.5 | 12 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.12 | CAD | RFQ |
| SPE-M3-16-SH | M3 | 0.5 | 16 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.15 | CAD | RFQ |
| SPE-M3-20-SH | M3 | 0.5 | 20 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.18 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-SH | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK special low profile cap screw. All head heights are 1.5mm or less.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".








/14306_1.jpg?upd=20260417091812&awscf_publishdate=2026-08-25 8:00)
/14306_1.jpg?upd=20260417091746&awscf_publishdate=2026-08-25 8:00)

