Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M8-12-P | M8 | 1.25 | 12 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.8 | CAD | RFQ |
| SPE-M8-15-P | M8 | 1.25 | 15 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.6 | CAD | RFQ |
| SPE-M8-16-P | M8 | 1.25 | 16 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.7 | CAD | RFQ |
| SPE-M8-20-P | M8 | 1.25 | 20 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 1.9 | CAD | RFQ |
| SPE-M8-25-P | M8 | 1.25 | 25 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 2.2 | CAD | RFQ |
| SPE-M8-30-P | M8 | 1.25 | 30 | 14 | 5.2 | 3 | 3261 | 3.68 | 5 | 2.8 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-P | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK Phillips cross recessed pan head machine screws.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20260417092047&awscf_publishdate=2026-08-25 8:00)


