Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M5-6-LC | M5 | 0.8 | 6 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.26 | CAD | RFQ |
| SPE-M5-8-LC | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.3 | CAD | RFQ |
| SPE-M5-10-LC | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.34 | CAD | RFQ |
| SPE-M5-12-LC | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.38 | CAD | RFQ |
| SPE-M5-16-LC | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.46 | CAD | RFQ |
| SPE-M5-20-LC | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.56 | CAD | RFQ |
| SPE-M5-25-LC | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.69 | CAD | RFQ |
| SPE-M5-30-LC | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 1272 | 0.68 | 10 | 0.81 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-LC | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production device / Semiconductor manufacturing device / Print board etching equipment / Metal surface treatment facility / Chemical plant / Transformer / Electric and electronic device / Hydrothermal pump / Chemical pumpCharacteristics
- PEEK low profile cap screws.
- For space-saving of equipment/devices and applications with limited overhead space.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20260417092048&awscf_publishdate=2026-06-23 18:35)


