Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|
| SCX-M8-N | M8 | 1.25 | 13 | 6.7 | 2.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SCX-N | |
|---|---|
| Main Body | Al2O3(99.5% Alumina) |
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants
Characteristics
- Ceramic made from 99.5% high-purity alumina.
- Usable continually at 1500°C.
- They have excellent heat resistance, chemical resistance, and electrical insulation.
- The properties of ceramic screws⇒The Properties of Ceramic Screws



/14306_1.jpg?upd=20260417092006&awscf_publishdate=2026-08-25 8:00)

/14306_1.jpg?upd=20260417092047&awscf_publishdate=2026-08-25 8:00)
