• Special Screws (Bolts)
  • Electrical Insulation

SCX-H/Ceramic Hex Head Bolts

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SCX-HCeramic Bolts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Mass
(g)
CAD
Download
RFQ
SCX-M3-5-H M3 0.5 5 5.5 2 0.31 CAD RFQ
SCX-M3-6-H M3 0.5 6 5.5 2 0.34 CAD RFQ
SCX-M3-8-H M3 0.5 8 5.5 2 0.38 CAD RFQ
SCX-M3-10-H M3 0.5 10 5.5 2 0.43 CAD RFQ
SCX-M4-5-H M4 0.7 5 7 2.8 0.66 CAD RFQ
SCX-M4-6-H M4 0.7 6 7 2.8 0.7 CAD RFQ
SCX-M4-8-H M4 0.7 8 7 2.8 0.78 CAD RFQ
SCX-M4-10-H M4 0.7 10 7 2.8 0.86 CAD RFQ
SCX-M4-12-H M4 0.7 12 7 2.8 0.94 CAD RFQ
SCX-M4-16-H M4 0.7 16 7 2.8 1.1 CAD RFQ
SCX-M4-20-H M4 0.7 20 7 2.8 1.3 CAD RFQ
SCX-M4-25-H M4 0.7 25 7 2.8 1.5 CAD RFQ
SCX-M5-8-H M5 0.8 8 8 3.5 1.3 CAD RFQ
SCX-M5-10-H M5 0.8 10 8 3.5 1.4 CAD RFQ
SCX-M5-12-H M5 0.8 12 8 3.5 1.5 CAD RFQ
SCX-M5-16-H M5 0.8 16 8 3.5 1.8 CAD RFQ
SCX-M5-20-H M5 0.8 20 8 3.5 2 CAD RFQ
SCX-M5-25-H M5 0.8 25 8 3.5 2.3 CAD RFQ
SCX-M5-30-H M5 0.8 30 8 3.5 2.6 CAD RFQ
SCX-M6-10-H M6 1 10 10 4 2.2 CAD RFQ
SCX-M6-12-H M6 1 12 10 4 2.4 CAD RFQ
SCX-M6-16-H M6 1 16 10 4 2.8 CAD RFQ
SCX-M6-20-H M6 1 20 10 4 3.1 CAD RFQ
SCX-M6-25-H M6 1 25 10 4 3.6 CAD RFQ
SCX-M6-30-H M6 1 30 10 4 4 CAD RFQ
SCX-M8-12-H M8 1.25 12 13 5.3 5.1 CAD RFQ
SCX-M8-16-H M8 1.25 16 13 5.3 5.7 CAD RFQ
SCX-M8-20-H M8 1.25 20 13 5.3 6.4 CAD RFQ
SCX-M8-25-H M8 1.25 25 13 5.3 7.2 CAD RFQ
SCX-M8-30-H M8 1.25 30 13 5.3 8 CAD RFQ
SCX-M10-12-H M10 1.5 12 16 6.4 9.9 CAD RFQ
SCX-M10-16-H M10 1.5 16 16 6.4 11 CAD RFQ
SCX-M10-20-H M10 1.5 20 16 6.4 12 CAD RFQ
SCX-M10-25-H M10 1.5 25 16 6.4 13 CAD RFQ
SCX-M10-30-H M10 1.5 30 16 6.4 14 CAD RFQ
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
SCX-C SCX-H
Main Body Al2O3(99.5% Alumina) Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed circuit board etching devices,
metallic surface treatment equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • Types can be selected by the end symbol of the part number.
    SCX-C----Socket Head Cap Screws
    SCX-H----Hex Head Screws
  • Excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws
  • Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

SCX-HCeramic Bolts


Precautions for Use

  • When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
M Torsional Torque(N・m)
M3 0.04
M4 0.05
M5 0.10
M6 0.15
M8 0.30
M10 0.50

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Takecare when handling these screws.
  • Because a cumulative pitch difference is created when ceramic screws are manufactured, use them with SCX-N ceramic nuts.

Product List

Click here to see Electrical Insulation

Click here to see Special Screws (Bolts)