• Special Screws (Bolts)
  • UNC Screws / UNF Screws

SWAS-5/16-IF

Flat Washer for Inch Screw

Dimension Drawing

SWAS-IFFlat Washer for Inch Screw寸法図

Unit : inch

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAS-5/16-IF 5/16 0.343 0.687 0.051 10 1.8 CAD RFQ

●All dimensions are in inches.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SHNS(INCH) SWAS(INCH)
Main body Equivalent to SUS304 Equivalent to SUS304

Application

Equipment and devices using inch screw specifications

Characteristics

  • Inch-thread hexagon nuts and washers.
  • SHNS-#4 - SHNS-#10----ANSI B18.6.3 compliance
    SHNS-1/4 - SHNS-3/8----ANSI B18.2.2 compliance
    SWAS-IF(INCH)----MS15795 compliance
    SWAS-IS(INCH)----ASME B18.21.1 compliance
  • Use in combination with
    SNSS(INCH) Socket Head Cap ScrewSNSS(INCH)
    or SNBS(INCH) Socket Button Head Screw.SNBS(INCH)

Related Services

Product List

Click here to see SWAS-IF

Click here to see UNC Screws / UNF Screws