Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | D2 | L1 | t1 | B | t | Lb | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SFBS-M6-8 | M6 | 1 | 8 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 2 | 20 | 3 | CAD | RFQ |
| SFBS-M6-10 | M6 | 1 | 10 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 2 | 20 | 3.4 | CAD | RFQ |
| SFBS-M6-12 | M6 | 1 | 12 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 2 | 20 | 3.8 | CAD | RFQ |
| SFBS-M6-16 | M6 | 1 | 16 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 2 | 20 | 4.5 | CAD | RFQ |
| SFBS-M6-20 | M6 | 1 | 20 | 13.6 | 10.1 | 3.3 | 1 | 4 | 2.1 | 2 | 2 | 20 | 5.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SFBS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devicesCharacteristics
- Socket button head cap screws with wide bearing surface and are resistant to looseness.
- Intended for reducing the size of devices and applications with limited overhead space.





/11576_1.jpg?upd=20260820150158&awscf_publishdate=2026-08-25 8:00)
