Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. | Cross-recessed Socket No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVPS-M3-4 | M3 | 0.5 | 4 | 5.5 | 2 | 1.2 | 2 | 10 | 0.45 | CAD | RFQ |
| SVPS-M3-5 | M3 | 0.5 | 5 | 5.5 | 2 | 1.2 | 2 | 10 | 0.49 | CAD | RFQ |
| SVPS-M3-6 | M3 | 0.5 | 6 | 5.5 | 2 | 1.2 | 2 | 10 | 0.53 | CAD | RFQ |
| SVPS-M3-8 | M3 | 0.5 | 8 | 5.5 | 2 | 1.2 | 2 | 10 | 0.61 | CAD | RFQ |
| SVPS-M3-10 | M3 | 0.5 | 10 | 5.5 | 2 | 1.2 | 2 | 10 | 0.69 | CAD | RFQ |
| SVPS-M3-12 | M3 | 0.5 | 12 | 5.5 | 2 | 1.2 | 2 | 10 | 0.77 | CAD | RFQ |
| SVPS-M3-16 | M3 | 0.5 | 16 | 5.5 | 2 | 1.2 | 2 | 10 | 0.94 | CAD | RFQ |
| SVPS-M4-10 | M4 | 0.7 | 10 | 7 | 2.6 | 1.5 | 2 | 10 | 1.3 | CAD | RFQ |
| SVPS-M4-12 | M4 | 0.7 | 12 | 7 | 2.6 | 1.5 | 2 | 10 | 1.5 | CAD | RFQ |
| SVPS-M4-16 | M4 | 0.7 | 16 | 7 | 2.6 | 1.5 | 2 | 10 | 1.8 | CAD | RFQ |
| SVPS-M4-20 | M4 | 0.7 | 20 | 7 | 2.6 | 1.5 | 2 | 10 | 2.1 | CAD | RFQ |
| SVPS-M5-12 | M5 | 0.8 | 12 | 9 | 3.3 | 1.5 | 2 | 10 | 2.7 | CAD | RFQ |
| SVPS-M5-16 | M5 | 0.8 | 16 | 9 | 3.3 | 1.5 | 2 | 10 | 3.1 | CAD | RFQ |
| SVPS-M5-20 | M5 | 0.8 | 20 | 9 | 3.3 | 1.5 | 2 | 10 | 3.6 | CAD | RFQ |
| SVPS-M5-25 | M5 | 0.8 | 25 | 9 | 3.3 | 1.5 | 2 | 10 | 4.2 | CAD | RFQ |
| SVPS-M6-12 | M6 | 1 | 12 | 10.5 | 3.9 | 2 | 3 | 10 | 4.3 | CAD | RFQ |
| SVPS-M6-16 | M6 | 1 | 16 | 10.5 | 3.9 | 2 | 3 | 10 | 4.9 | CAD | RFQ |
| SVPS-M6-20 | M6 | 1 | 20 | 10.5 | 3.9 | 2 | 3 | 10 | 5.6 | CAD | RFQ |
| SVPS-M6-25 | M6 | 1 | 25 | 10.5 | 3.9 | 2 | 3 | 10 | 6.5 | CAD | RFQ |
| SVPS-M6-30 | M6 | 1 | 30 | 10.5 | 3.9 | 2 | 3 | 10 | 7.4 | CAD | RFQ |
| SVPS-M8-20 | M8 | 1.25 | 20 | 14 | 5.2 | 2 | 3 | 10 | 11 | CAD | RFQ |
| SVPS-M8-25 | M8 | 1.25 | 25 | 14 | 5.2 | 2 | 3 | 10 | 13 | CAD | RFQ |
| SVPS-M8-30 | M8 | 1.25 | 30 | 14 | 5.2 | 2 | 3 | 10 | 15 | CAD | RFQ |
| SVPS-M8-35 | M8 | 1.25 | 35 | 14 | 5.2 | 2 | 3 | 10 | 16 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVPS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service






/11381_1.jpg?upd=20261021140505&awscf_publishdate=2026-10-16 09:03)