Specs/CAD
Unit : mm
| Part Number | CAD Download |
RFQ | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. |
Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVFS-M6-10 | CAD | RFQ | M6 | 1 | 10 | 12 | 3.4 | 2 | 3 | 10 | 3.9 |
| SVFS-M6-12 | CAD | RFQ | M6 | 1 | 12 | 12 | 3.4 | 2 | 3 | 10 | 4.3 |
| SVFS-M6-16 | CAD | RFQ | M6 | 1 | 16 | 12 | 3.4 | 2 | 3 | 10 | 4.9 |
| SVFS-M6-20 | CAD | RFQ | M6 | 1 | 20 | 12 | 3.4 | 2 | 3 | 10 | 5.6 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVFS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.





