• Special Screws (Bolts)
  • Cleanroom

SVSS-M4-10-MOS

Vented Socket Head Cap Screws - MOS2 Shot

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention

Dimension Drawing

SVSS-MOSVented Socket Head Cap Screws - M<sub>O</sub>S<sub>2</sub> Shot寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSS-M4-10-MOS M4 0.7 10 7 4 3 1.5 10 1.8 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SVSS-MOS
Main Body SUSXM7
(Equivalent to SUS304)
MoS2 Shot
Strength Class A2-70

Application

Seizing Prevention
Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The MoS2 particles shot by shot blast increase the lubrication of the screw and prevent seizing.
  • Unlike a general MoS2 lubrication, MoS2 shot does not use a bonding agent so it is easy to identify contained materials.

SVSS-MOSVented Socket Head Cap Screws - M<sub>O</sub>S<sub>2</sub> Shot

*1:After cleanroom washing, MoS2 shot and cleanroom packing are performed.


Usage Example

Gas trapped at the bottom of a screw hole is released through SVSS-MOS, and gas trapped in a drilled hole is released through SWAS-VF

(SWAS-VFSWAS-VF-PC).

SVSS-MOSVented Socket Head Cap Screws - M<sub>O</sub>S<sub>2</sub> Shot


Product List

Click here to see SVSS-M4-MOS

Click here to see SVSS-MOS