• Special Screws (Bolts)
  • Cleanroom

SVSL/Vented Socket Head Cap Screws - 316L Stainless Steel

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SVSLVented Socket Head Cap Screws - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
16
20
25
30
35
40
45

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
max.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSL-M3-5 M3 0.5 5 5.5 3 2.5 1.2 20 0.67 CAD RFQ
SVSL-M3-6 M3 0.5 6 5.5 3 2.5 1.2 20 0.71 CAD RFQ
SVSL-M3-8 M3 0.5 8 5.5 3 2.5 1.2 20 0.8 CAD RFQ
SVSL-M3-10 M3 0.5 10 5.5 3 2.5 1.2 20 0.88 CAD RFQ
SVSL-M3-12 M3 0.5 12 5.5 3 2.5 1.2 20 0.96 CAD RFQ
SVSL-M3-16 M3 0.5 16 5.5 3 2.5 1.2 20 1.2 CAD RFQ
SVSL-M4-5 M4 0.7 5 7 4 3 1.5 20 1.4 CAD RFQ
SVSL-M4-6 M4 0.7 6 7 4 3 1.5 20 1.5 CAD RFQ
SVSL-M4-8 M4 0.7 8 7 4 3 1.5 20 1.7 CAD RFQ
SVSL-M4-10 M4 0.7 10 7 4 3 1.5 20 1.8 CAD RFQ
SVSL-M4-12 M4 0.7 12 7 4 3 1.5 20 2 CAD RFQ
SVSL-M4-16 M4 0.7 16 7 4 3 1.5 20 2.3 CAD RFQ
SVSL-M4-20 M4 0.7 20 7 4 3 1.5 20 2.7 CAD RFQ
SVSL-M4-25 M4 0.7 25 7 4 3 1.5 20 3.2 CAD RFQ
SVSL-M5-6 M5 0.8 6 8.5 5 4 1.5 10 2.2 CAD RFQ
SVSL-M5-8 M5 0.8 8 8.5 5 4 1.5 10 2.5 CAD RFQ
SVSL-M5-10 M5 0.8 10 8.5 5 4 1.5 10 2.7 CAD RFQ
SVSL-M5-12 M5 0.8 12 8.5 5 4 1.5 10 3 CAD RFQ
SVSL-M5-16 M5 0.8 16 8.5 5 4 1.5 10 3.5 CAD RFQ
SVSL-M5-20 M5 0.8 20 8.5 5 4 1.5 10 4 CAD RFQ
SVSL-M5-25 M5 0.8 25 8.5 5 4 1.5 10 4.8 CAD RFQ
SVSL-M6-8 M6 1 8 10 6 5 2 10 4.3 CAD RFQ
SVSL-M6-10 M6 1 10 10 6 5 2 10 4.7 CAD RFQ
SVSL-M6-12 M6 1 12 10 6 5 2 10 5.1 CAD RFQ
SVSL-M6-16 M6 1 16 10 6 5 2 10 5.8 CAD RFQ
SVSL-M6-20 M6 1 20 10 6 5 2 10 6.5 CAD RFQ
SVSL-M6-25 M6 1 25 10 6 5 2 10 7.6 CAD RFQ
SVSL-M6-30 M6 1 30 10 6 5 2 10 8.3 CAD RFQ
SVSL-M8-12 M8 1.25 12 13 8 6 2 10 11 CAD RFQ
SVSL-M8-16 M8 1.25 16 13 8 6 2 10 12 CAD RFQ
SVSL-M8-20 M8 1.25 20 13 8 6 2 10 13 CAD RFQ
SVSL-M8-25 M8 1.25 25 13 8 6 2 10 15 CAD RFQ
SVSL-M8-30 M8 1.25 30 13 8 6 2 10 17 CAD RFQ
SVSL-M8-35 M8 1.25 35 13 8 6 2 10 19 CAD RFQ
SVSL-M10-16 M10 1.5 16 16 10 8 3 5 21 CAD RFQ
SVSL-M10-20 M10 1.5 20 16 10 8 3 5 23 CAD RFQ
SVSL-M10-25 M10 1.5 25 16 10 8 3 5 25 CAD RFQ
SVSL-M10-30 M10 1.5 30 16 10 8 3 5 28 CAD RFQ
SVSL-M10-35 M10 1.5 35 16 10 8 3 5 30 CAD RFQ
SVSL-M10-40 M10 1.5 40 16 10 8 3 5 33 CAD RFQ
SVSL-M12-30 M12 1.75 30 18 12 10 3 5 39 CAD RFQ
SVSL-M12-35 M12 1.75 35 18 12 10 3 5 43 CAD RFQ
SVSL-M12-40 M12 1.75 40 18 12 10 3 5 47 CAD RFQ
SVSL-M12-45 M12 1.75 45 18 12 10 3 5 50 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSL
Main Body SUS316L
Strength Class A4-70

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • Made of SUS316L. Excellent corrosion resistance.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of a screw hole is released through SVSL, and gas trapped in a drilled hole is released through SWAS-VF

(SWAS-VFSWAS-VF-PC).

SVSLVented Socket Head Cap Screws - 316L Stainless Steel


Related Products

For ventilation of drilled hole, please use SWAS-VF.
SWAS-VFSWAS-VF-PC

SVSLVented Socket Head Cap Screws - 316L Stainless Steel


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)