• Special Screws (Bolts)
  • Cleanroom

SVPS-M6

Vented Cross Recessed Pan Head Machine Screws

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVPSVented Cross Recessed Pan Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d max. Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVPS-M6-12 M6 1 12 10.5 3.9 2 3 10 4.3 CAD RFQ
SVPS-M6-16 M6 1 16 10.5 3.9 2 3 10 4.9 CAD RFQ
SVPS-M6-20 M6 1 20 10.5 3.9 2 3 10 5.6 CAD RFQ
SVPS-M6-25 M6 1 25 10.5 3.9 2 3 10 6.5 CAD RFQ
SVPS-M6-30 M6 1 30 10.5 3.9 2 3 10 7.4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVPS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Related Products

For ventilation of drilled holes, please use SWAS-VF.
SWAS-VF

SVPSVented Cross Recessed Pan Head Machine Screws


Related Services

Product List

Click here to see SVPS

Click here to see Cleanroom