Specs/CAD
Unit : mm
| Part Number | CAD Download |
RFQ | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M3-5-PC | CAD | RFQ | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 20 | 0.67 |
| SNSS-M3-6-PC | CAD | RFQ | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 20 | 0.71 |
| SNSS-M3-8-PC | CAD | RFQ | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 20 | 0.8 |
| SNSS-M3-10-PC | CAD | RFQ | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 20 | 0.88 |
| SNSS-M3-12-PC | CAD | RFQ | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 20 | 0.96 |
| SNSS-M3-16-PC | CAD | RFQ | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 20 | 1.2 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-PC | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) Special Chemical Polishing |
| Strength Class | A2 - 70 |
Application
FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Stainless steel hex socket head cap screws.
- Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
- Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service





