• Special Screws (Bolts)
  • Cleanroom

SNPTG/Cross Recessed Pan Head Machine Screws - High Strength Titanium Alloy

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight

Dimension Drawing

SNPTGCross Recessed Pan Head Machine Screws - High Strength Titanium Alloy寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
15
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Mass
(g)
CAD
Download
RFQ
SNPTG-M3-6 M3 0.5 6 5.5 2 2 4170 0.33 CAD RFQ
SNPTG-M3-8 M3 0.5 8 5.5 2 2 4170 0.38 CAD RFQ
SNPTG-M3-10 M3 0.5 10 5.5 2 2 4170 0.42 CAD RFQ
SNPTG-M3-12 M3 0.5 12 5.5 2 2 4170 0.47 CAD RFQ
SNPTG-M3-15 M3 0.5 15 5.5 2 2 4170 0.6 CAD RFQ
SNPTG-M3-20 M3 0.5 20 5.5 2 2 4170 0.68 CAD RFQ
SNPTG-M4-6 M4 0.7 6 7 2.6 2 7520 0.63 CAD RFQ
SNPTG-M4-8 M4 0.7 8 7 2.6 2 7520 0.73 CAD RFQ
SNPTG-M4-10 M4 0.7 10 7 2.6 2 7520 0.82 CAD RFQ
SNPTG-M4-12 M4 0.7 12 7 2.6 2 7520 0.92 CAD RFQ
SNPTG-M4-15 M4 0.7 15 7 2.6 2 7520 1.1 CAD RFQ
SNPTG-M4-20 M4 0.7 20 7 2.6 2 7520 1.3 CAD RFQ
SNPTG-M4-25 M4 0.7 25 7 2.6 2 7520 1.5 CAD RFQ
SNPTG-M5-8 M5 0.8 8 9 3.3 2 11900 1.4 CAD RFQ
SNPTG-M5-10 M5 0.8 10 9 3.3 2 11900 1.5 CAD RFQ
SNPTG-M5-12 M5 0.8 12 9 3.3 2 11900 1.6 CAD RFQ
SNPTG-M5-15 M5 0.8 15 9 3.3 2 11900 1.9 CAD RFQ
SNPTG-M5-20 M5 0.8 20 9 3.3 2 11900 2.2 CAD RFQ
SNPTG-M5-25 M5 0.8 25 9 3.3 2 11900 2.6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNPTG
Main Body Ti-15-3-3-3(β Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic equipment, and aquatic applications

Characteristics

  • Screws made of high strength titanium alloy.
  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • These screws are resistant to corrosion and are particularly strong against seawater.
  • About the properties of titanium⇒Properties of Titanium
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.

SNPTGCross Recessed Pan Head Machine Screws - High Strength Titanium Alloy


Mechanical Properties

Ti-15-3-3-3(β Titanium)
Tensile Strength(N/mm2) 705-945
0.2% Proof Stress(N/mm2) 690-835
Elongation(%) 12 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Ti-15-3-3-3(β Titanium)
Specific Gravity 4.8
Longitudinal Elastic Modulus(GPa) 90
Magnetic Permeability(μ) 1.0002(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)