• Special Screws (Bolts)
  • Cleanroom

SNPT/Cross Recessed Pan Head Machine Screws - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SNPTCross Recessed Pan Head Machine Screws - Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture Load
(N)*1
Torsional Torque(N・m)*1 Mass
(g)
CAD
Download
RFQ
SNPT-M2-5 M2 0.4 5 3.5 1.3 1 840 0.3 0.09 CAD RFQ
SNPT-M2-6 M2 0.4 6 3.5 1.3 1 840 0.3 0.1 CAD RFQ
SNPT-M2-8 M2 0.4 8 3.5 1.3 1 840 0.3 0.12 CAD RFQ
SNPT-M2-10 M2 0.4 10 3.5 1.3 1 840 0.3 0.14 CAD RFQ
SNPT-M2.5-5 M2.5 0.45 5 4.5 1.7 1 1380 0.5 0.17 CAD RFQ
SNPT-M2.5-6 M2.5 0.45 6 4.5 1.7 1 1380 0.5 0.19 CAD RFQ
SNPT-M2.5-8 M2.5 0.45 8 4.5 1.7 1 1380 0.5 0.23 CAD RFQ
SNPT-M2.5-10 M2.5 0.45 10 4.5 1.7 1 1380 0.5 0.27 CAD RFQ
SNPT-M2.5-12 M2.5 0.45 12 4.5 1.7 1 1380 0.5 0.3 CAD RFQ
SNPT-M3-6 M3 0.5 6 5.5 2 2 2360 1 0.31 CAD RFQ
SNPT-M3-8 M3 0.5 8 5.5 2 2 2360 1 0.35 CAD RFQ
SNPT-M3-10 M3 0.5 10 5.5 2 2 2360 1 0.4 CAD RFQ
SNPT-M3-12 M3 0.5 12 5.5 2 2 2360 1 0.44 CAD RFQ
SNPT-M3-16 M3 0.5 16 5.5 2 2 2360 1 0.54 CAD RFQ
SNPT-M3-20 M3 0.5 20 5.5 2 2 2360 1 0.63 CAD RFQ
SNPT-M4-6 M4 0.7 6 7 2.6 2 4120 2.4 0.59 CAD RFQ
SNPT-M4-8 M4 0.7 8 7 2.6 2 4120 2.4 0.68 CAD RFQ
SNPT-M4-10 M4 0.7 10 7 2.6 2 4120 2.4 0.77 CAD RFQ
SNPT-M4-12 M4 0.7 12 7 2.6 2 4120 2.4 0.86 CAD RFQ
SNPT-M4-16 M4 0.7 16 7 2.6 2 4120 2.4 1 CAD RFQ
SNPT-M4-20 M4 0.7 20 7 2.6 2 4120 2.4 1.2 CAD RFQ
SNPT-M4-25 M4 0.7 25 7 2.6 2 4120 2.4 1.4 CAD RFQ
SNPT-M5-8 M5 0.8 8 9 3.3 2 6670 5.1 1.3 CAD RFQ
SNPT-M5-10 M5 0.8 10 9 3.3 2 6670 5.1 1.4 CAD RFQ
SNPT-M5-12 M5 0.8 12 9 3.3 2 6670 5.1 1.5 CAD RFQ
SNPT-M5-16 M5 0.8 16 9 3.3 2 6670 5.1 1.8 CAD RFQ
SNPT-M5-20 M5 0.8 20 9 3.3 2 6670 5.1 2.1 CAD RFQ
SNPT-M5-25 M5 0.8 25 9 3.3 2 6670 5.1 2.4 CAD RFQ
SNPT-M5-30 M5 0.8 30 9 3.3 2 6670 5.1 2.8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNPT
Main Body TW270(Grade 1 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.
  • About the features of titanium⇒Properties of Titanium

Mechanical Properties

TW270(Grade 1 Titanium)
Tensile Strength(N/mm2) 270-410
0.2% Proof Stress(N/mm2) 165 or Higher
Elongation(%) 27 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW270(Grade 1 Titanium)
Specific Gravity 4.51
Melting Point(℃) 1668
Longitudinal Elastic Modulus(GPa) 106
Thermal Conductivity(W/(m・K)) 17.16
Linear Expansion Coefficient(K-1) 8.4×10-6
Electric Resistance(μΩ・m) 0.55
Magnetic Permeability(μ) 1.0001(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Related Products

SHNT Titanium Hex Nut, SWUT Titanium Hex Lock Nut, and SWAT Titanium Washer are available.
SHNTSHNT-FSWUTSWAT-FSWAT-S

SNPTCross Recessed Pan Head Machine Screws - Titanium


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)