Unit : mm
| Part Number | L | M (Coarse) Nominal of Thread |
Pitch | Db | B | d | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SCSS-M10-20-VF | 20 | M10 | 1.5 | 7 | 5 | 3 | 7 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCSS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Ball | SUS440C(Hardness 55-60HRC) Thin Fluorine Coating |
Application
Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devicesCharacteristics
- This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
- Ventilation holes and grooves easily release gas trapped in machines.
- SCSS-VR has a full ball to firmly secure work at the contact point.
- The contact surface of SCSS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. Clamps securely even the inclied surface.







/11381_1.jpg?upd=20260820150025&awscf_publishdate=2026-08-25 8:00)