• Special Screws (Bolts)
  • Cleanroom

SCBS-M10-30-VR

Clamping Cap Screws with Ventilation Hole

RoHS Compliant

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SCBS-VRClamping Cap Screws with Ventilation Hole寸法図

Unit : mm

Part Number L M D1 L1 Db B d Qty per Pack Mass
(g)
CAD
Download
SCBS-M10-30-VR 31.7 10 16 10 7 8 3 1 29 -

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SCBS
Main Body SUSXM7
(Equivalent to SUS304)
Ball SUS440C(Hardness 55-60HRC)
Thin Fluorine Coating

Application

Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devices

Characteristics

  • This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
  • Ventilation holes and grooves easily release gas trapped in machines.
  • SCBS-VR has a full ball to firmly secure workpiece at the contact point.
  • The contact surface of SCBS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. It clamps securely even when the opposing surface is tilted.

SCBS-VRClamping Cap Screws with Ventilation Hole


Product List

SCBS-VR

  • SCBS-M10-25-VR
  • SCBS-M10-30-VR
  • SCBS-M10-40-VR
  • SCBS-M10-50-VR
  • SCBS-M10-60-VR
  • SCBS-M5-12-VR
  • SCBS-M5-16-VR
  • SCBS-M5-20-VR
  • SCBS-M5-25-VR
  • SCBS-M5-30-VR
  • SCBS-M6-16-VR
  • SCBS-M6-20-VR
  • SCBS-M6-25-VR
  • SCBS-M6-30-VR
  • SCBS-M6-40-VR
  • SCBS-M8-20-VR
  • SCBS-M8-30-VR
  • SCBS-M8-40-VR
  • SCBS-M8-50-VR

Click here to see Cleanroom