• Special Screws (Bolts)
  • Captive Bolts (Screws) / Full Thread Screws

SSCZS-M2

Pan head captive machine screws for precision instruments (miniature screws)

  • Space
  • Miniature
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSCZSPan head captive machine screws for precision instruments (miniature screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
4
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Cross-recessed
Socket Number
Max. Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SSCZS-M2-4 M2 0.4 4 2.5 3 0.6 1.4-0.15~0 0 0.09 0.09 CAD RFQ
SSCZS-M2-5 M2 0.4 5 2.5 3 0.6 1.4-0.15~0 0 0.09 0.1 CAD RFQ
SSCZS-M2-6 M2 0.4 6 2.5 3 0.6 1.4-0.15~0 0 0.09 0.11 CAD RFQ
SSCZS-M2-8 M2 0.4 8 2.5 3 0.6 1.4-0.15~0 0 0.09 0.13 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSCZS
Main Body SUSXM7(Equivalent to SUS304)

Application

Fixing of protective covers/inspection jigs within precision instruments / CE marking compatible compact precision instruments and electric/electronic devices

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.3 mm or above.

Installation Example

Make a screw hole in the cover, then pass SSCZS thread through it. Even when the screw is removed from the frame, SSCZSdoes not fall out from the cover because SSCZSthread catches on the screw hole of the cover.

SSCZSPan head captive machine screws for precision instruments (miniature screws)


Related Services

Product List

Click here to see SSCZS

Click here to see Captive Bolts (Screws) / Full Thread Screws