Hints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | dc | Cross-recessed Socket No. | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCPB-M6-12 | M6 | 1 | 12 | 8 | 10.5 | 3.9 | 4.6 | 3 | 4.6 | CAD | RFQ |
| SSCPB-M6-16 | M6 | 1 | 16 | 8 | 10.5 | 3.9 | 4.6 | 3 | 5.2 | CAD | RFQ |
| SSCPB-M6-20 | M6 | 1 | 20 | 8 | 10.5 | 3.9 | 4.6 | 3 | 6 | CAD | RFQ |
| SSCPB-M6-25 | M6 | 1 | 25 | 8 | 10.5 | 3.9 | 4.6 | 3 | 6.9 | CAD | RFQ |
| SSCPB-M6-30 | M6 | 1 | 30 | 8 | 10.5 | 3.9 | 4.6 | 3 | 7.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSCPB | |
|---|---|
| Main Body | Brass *1 |
*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Electrical and electronic equipment
Characteristics
- Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- Non-magnetic.
- For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.
Installation Example
Make a screw hole in the cover, and then pass the SSCPB thread part through it. Even when the screw is removed from the frame, SSCPB does not fall out of the cover because the SSCPB thread part catches on the cover screw hole.




/12941_1.jpg?upd=20260821105550&awscf_publishdate=2026-08-25 8:00)

