Linear Motion Accessories|New Product
New Products introduced : Actuator Bracket
Sep. 29. 2026
Machine Elements |New Product
New Products introduced : Low Profile Swivel Mounts for Control Panels, Pillar/Hanging Type
Aug. 25. 2026
Special Screws |New Product
New Products introduced : Vented Flanged Socket Head Cap Screws - Silver Plating
Jun. 30. 2026
Factory Equipment Components |New Product
New Products introduced : Clamp Stands
New Size variation introduced : PEEK Plastic Screws
New Products introduced : Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes
May. 26. 2026
New Products introduced : L-shaped motor bracket
May. 01. 2026
New Products introduced : Aluminum frame stand
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Bellows Couplings
Serration Couplings
Rigid Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Screws with Special Surface Treatment
Tools
Quick Release Fasteners
Functional Screws
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
UNC Screws / UNF Screws
Hexalobular Screws
Plugs
Washers / Inserts
Security Screws (Bolts) & Tamper Resistant Screws
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Plastic Screws (Bolts)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Actuator Mounting Brackets
Motor Mounting Brackets
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Oct. 07. 2026
Jul. 06. 2026
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
Nov. 25. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
What is a Swivel Mount?This is an introduction page for the swivel unit. We provide an easy-to-understand overview of what a swivel unit is, along with its types and features.Aug. 25. 2026 time >
This is an introduction page for the swivel unit. We provide an easy-to-understand overview of what a swivel unit is, along with its types and features.
Aug. 25. 2026 time >
What Are Knobs? Functions, Types, Features, Applications and MoreDescription of Machine elements for Designers Knobs Edition page. We introduce here what knobs are, the advantages of their use, various usage examples, and their types and characteristics.May. 12. 2025 time >
Description of Machine elements for Designers Knobs Edition page. We introduce here what knobs are, the advantages of their use, various usage examples, and their types and characteristics.
May. 12. 2025 time >
Description of Plungers for EngineersDescription of Machine elements for Designers Plungers Edition page. Plungers are machine elements for positioning and fixing workpieces. We offer a clear introduction to plungers, the advantages of their use, various usage examples, and their types and characteristics.Apr. 30. 2025 time >
Description of Machine elements for Designers Plungers Edition page. Plungers are machine elements for positioning and fixing workpieces. We offer a clear introduction to plungers, the advantages of their use, various usage examples, and their types and characteristics.
Apr. 30. 2025 time >
What is a Linear Guide Stopper? Introduction to Types and Features!It is a component used to prevent slip-out, falling, and to act as a stopper in case of uncontrolled movement for linear guideways (linear ways, linear guides, slide rails). Nov. 28. 2024 time >
It is a component used to prevent slip-out, falling, and to act as a stopper in case of uncontrolled movement for linear guideways (linear ways, linear guides, slide rails).
Nov. 28. 2024 time >
What are clamp levers? Here we explain the characteristics and usage methods that help streamline screw tightening!Description of Machine elements for Designers Clamp Levers Edition page. We introduce here what clamp levers are, the advantages of their use, various usage examples, and their types and characteristics.Nov. 06. 2024 time >
Description of Machine elements for Designers Clamp Levers Edition page. We introduce here what clamp levers are, the advantages of their use, various usage examples, and their types and characteristics.
Nov. 06. 2024 time >
About Display Mounting SystemsThis page introduces display device mounting systems. They are mechanical parts that are ideal for fixing tablet PCs, displays and keyboards. 360° rotation type, single axis type, fixed type and the like are available to support various angle adjustments.Apr. 26. 2022 time >
This page introduces display device mounting systems. They are mechanical parts that are ideal for fixing tablet PCs, displays and keyboards. 360° rotation type, single axis type, fixed type and the like are available to support various angle adjustments.
Apr. 26. 2022 time >
Description of Clamping Screws for EngineersClamping screws are mechanical elements which use screw thrust for workpiece fixing and positioning.Jul. 08. 2016 time >
Clamping screws are mechanical elements which use screw thrust for workpiece fixing and positioning.
Jul. 08. 2016 time >
Description of Pulls for EngineersPulls are mechanical components which allow manual opening and closing of doors, lids and so on. They can also be used as grips when transporting or moving devices, equipment, or workpieces.Here we introduce the types and characteristics of NBK pulls in detail.Jul. 08. 2016 time >
Pulls are mechanical components which allow manual opening and closing of doors, lids and so on. They can also be used as grips when transporting or moving devices, equipment, or workpieces.Here we introduce the types and characteristics of NBK pulls in detail.
NEW SAVE