Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | D1 | t | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KUMS-30-M8-20 | 30 | M8 | 1.25 | 20 | 6 | 30 | - | 42 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Flat type knurled knob.
- A rich variety of thread sizes from M3 to M10 are available.
Material/Finish
| KUMS | |
|---|---|
| Main body | SUS303*1 Hairline Finish |
*1: For KUMS-36-M10, it is SUS304.





