Unit : mm
| Part Number | CAD Download |
Cart | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2*1 | Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M4-15-HB(100) | CAD | RFQ | M4 | 0.7 | 15 | 7 | Female Screw Through Hole | - | 100 | 0.66 |
*1: L2 with no specified dimensions is a through threaded hole.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Material/Finish
| SPE-HB | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Characteristics
- PEEK hexagon posts.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws



