Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | s | Db | B | d | Withstand Load (N) | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BRUHN-6-N | M6 | 1 | 8 | 6 | 1.7 | 5.56 | 10 | 2.5 | 4 | 0.91 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- Hexagon head screw type ball rollers for upward applications. They can be installed or removed by using an open-ended spanner or ring spanner.
- You can select from the following body and main ball combinations:stainless steel, polyacetal, and PEEK.
- BRUHP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
- BRUHN-N and BRUHP-P have drain holes and are intended for food production lines and other applications that require cleaning.
- BRUHS has a small coefficient of friction and can move workpiece with less force.
Material/Finish
| BRUHN-N | |
|---|---|
| Main Body | Polyacetal/White |
| Main Ball | Polyacetal/White |
| Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesPrecautions for Use
- BRUHS is for upward applications only. If it used for downward or sideward applications, the product may be damaged or the ball may malfunction.
- BRUHN-N and BRUHP-P can be used in upward, downward, and sideward facing applications.
Starting coefficient of friction measurement
A heavy object of the max withstand load is loaded on 3 ball rollers. The force to move the heavy object was measured with a push gauge, and the starting coefficient of friction μ was calculated.
| Part Number | Starting Coefficient of Friction μ |
|---|---|
| BRUHS-S(Main Body and Main Ball:Stainless Steel) | 0.03 |
| BRUHS-N(Main Body:Stainless Steel/ Main Ball:Polyacetal) | 0.04 |
| BRUHN-N(Main Body and Main Ball:Polyacetal) | 0.08 |
| BRUHP-P(Main Body and Main Ball:PEEK) | 0.08 |
Values in chart are from actual measurements in testing.They are not guaranteed values.






