【NBK Newsletter, Vol.166】Engineering Essentials​​​​​​


07/03/2024

Engineering Essentials

[NEW] Stoppers for Linear Guides

 

Introducing our latest product: Stoppers for Linear Guides.
We now offer over 40 series of linear guide stoppers. These stoppers are designed either to prevent linear guides from detaching or falling or to function as emergency stoppers.

With a wide variety of shapes and sizes available, you can select the optimum product for your specific application.

Key Features:
-Compatible with rail sizes: 15mm, 20mm, 25mm, 30mm, and 35mm
-Includes hexagon socket bolts for installation
-Available in steel and stainless steel
-Selectable based on guide rail manufacturer and part number

Application Examples:
-Preventing tables from detaching or falling
-Acting as stoppers during emergency stops
-Reducing noise from metal-to-metal contact
-Adjusting table position

For more information, click below .



We will be exhibiting at the following exhibition this week !





ROBOT TECHNOLOGY JAPAN 2024
Dates: July 4th (Thu.) - July 6th (Sat.)
Venue: Aichi Sky Expo
Booth No.: C35
URL: robot-technology.jp/en/

Even if you cannot attend in person, please visit our website or contact us for more information on our latest products and innovations.

 

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

Nabeya Bi-tech Kaisha
https://www.nbk1560.com/
Contact us: [email protected]

Archive