Date Published:Jun. 18. 2015

Spring Lock Washers

PDF
Spring Lock Washers

Shape and dimensions of spring lock washers for general purpose (No.2) and for heavy load (No.3)

単位:mm
Type  Dimensions of spring lock washers for general purpose (No.2)  Dimensions of spring lock washers for heavy load (No.3)
Nominal
Diameter  
Inside diameter d  Section size (Min.)  Outside
diameter
D (Max.) 
Inside diameter d  Section size
Outside
diameter
D (Max.) 
Basic
Dimension
Allowance B  Breadth b  Thickness
t (1) 
Basic
Dimension
Allowance  Breadth b  Thickness
t (1) 
2  2.1 +0.25
  0
0.9 0.5 4.4 - - - - -
2.5 2.6 +0.3
  0
1  0.6 5.2
3 3.1 1.1 0.7 5.9
(3.5) 3.6 1.2 0.8 6.6
4 4.1 +0.4
  0
1.4  1 7.6
(4.5) 4.6 1.5 1.2 8.3
5 5.1 1.7 1.3 9.2
6 6.1 2.7 1.5 12.2 6.1 +0.4
  0
2.7 1.9 12.2
(7) 7.1 2.8 1.6 13.4 7.1 2.8 2.0 13.4
8 8.2 +0.5
  0
3.2 2 15.4 8.2 +0.5
  0
3.3 2.5 15.6
10 10.2 3.7 2.5 18.4 10.2 3.9 3.0 18.8
12 12.2 +0.6
  0
4.2 3 21.5 12.2 +0.6
  0
4.4 3.6 21.9
(14) 14.2 4.7 3.5 24.5 14.2 4.8 4.2 24.7
16 16.2 +0.8
  0
5.2 4 28 16.2 +0.8
  0
5.3 4.8 28.2
(18) 18.2 5.7 4.6 31 18.2 5.9 5.4 31.4
20 20.2 6.1 5.1 33.8 20.2 6.4 6.0 34.4
(22) 22.5 +1.0
  0
6.8 5.6 37.7 22.5 +1.0
  0
7.1 6.8 38.3
24 24.5 7.1 5.9 40.3 24.5 7.6 7.2 41.3
(27) 27.5 +1.2
  0
7.9 6.8 45.3 27.5 +1.2
  0
8.6 8.3 46.7
30 30.5 8.7 7.5 49.9 - - - - -
(33) 33.5 +1.4
  0
9.5 8.2 54.7
36 36.5 10.2 9 59.1
(39) 39.5 10.7 9.5 63.1


In which case T2-T1 must be 0.064b or lower. However, b shall be min. value specified in this table.  

Remark: Use of parenthesized nominal diameter of thread should be discouraged.​ 

Types of washers
Type  Symbol  Applicable thread parts 
General purpose  No.2
General purpose bolts, small screws and nuts
For heavy load  No.3
General purpose bolts and nuts



tecnical information list

Engineering Tips HINTS for NEW IDEAS

Examples to help you resolve any issues you may have.

Technical Data Others Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Technical Data Special Screws