Special Screws |New Product
New Products introduced : Vented Flanged Socket Head Cap Screws - Silver Plating
Jun. 30. 2026
Factory Equipment Components |New Product
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
Machine Elements |New Product
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
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
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
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
Jul. 06. 2026
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
Nov. 25. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
International System of UnitsThis page describes JIS Z 8203 "International System of Units (SI)".Jun. 18. 2015 time >
This page describes JIS Z 8203 "International System of Units (SI)".
Jun. 18. 2015 time >
Hexagon Socket Set ScrewsThis page describes JIS B 1177 "Hexagon socket set screws".Jun. 18. 2015 time >
This page describes JIS B 1177 "Hexagon socket set screws".
Taper Pipe ThreadsThis page describes JIS B 0203 "Taper pipe threads".Jun. 18. 2015 time >
This page describes JIS B 0203 "Taper pipe threads".
Mechanical Properties of Fasteners Made of Carbon Steel and Alloy SteelThis page describes JIS B 1051 "Mechanical properties of fasteners made of carbon Steel and alloy steel".Jun. 18. 2015 time >
This page describes JIS B 1051 "Mechanical properties of fasteners made of carbon Steel and alloy steel".
Dimensions of Holes for Hexagon Socket Cap Screws with Special Low ProfileThis page describes "Dimensions of Holes for Hexagon Socket Cap Screws with Special Low Profile (Reference Values)".Jun. 18. 2015 time >
This page describes "Dimensions of Holes for Hexagon Socket Cap Screws with Special Low Profile (Reference Values)".
Coupling for special environmentCouplings are available for use in special environments such as clean rooms, vacuum, high temperature (80°C or higher), etc.Mar. 24. 2015 time >
Couplings are available for use in special environments such as clean rooms, vacuum, high temperature (80°C or higher), etc.
Mar. 24. 2015 time >
Coupling Compatibility Service ListWe provide bore additional modification services, stainless steel screw exchange services, clean room cleaning and clean room packaging services.Mar. 24. 2015 time >
We provide bore additional modification services, stainless steel screw exchange services, clean room cleaning and clean room packaging services.
Hastelloy*1C-22 equiv. ScrewsIt describes the corrosion-resistant and long lasting "Hastelloy C-22 screw". With excellent corrosion resistance, it is used for semiconductor manufacturing equipment, liquid crystal panel manufacturing equipment, clean rooms, etc.Feb. 06. 2015 time >
It describes the corrosion-resistant and long lasting "Hastelloy C-22 screw". With excellent corrosion resistance, it is used for semiconductor manufacturing equipment, liquid crystal panel manufacturing equipment, clean rooms, etc.
Feb. 06. 2015 time >
Procedure of Selection (Actuator)The optimum coupling can be selected according to the actuator part number and motor part number.Jan. 06. 2015 time >
The optimum coupling can be selected according to the actuator part number and motor part number.
Jan. 06. 2015 time >
Procedure of SelectionThis page introduces the selection procedure of mechanical components when using the Product Finder. Please use it to find the desired product from the large lineup.Jan. 06. 2015 time >
This page introduces the selection procedure of mechanical components when using the Product Finder. Please use it to find the desired product from the large lineup.
High-Gain Rubber Type Coupling XG2This suppresses servo motor hunting and greatly shortens settling time. New NBK coupling XG2. Exhibits even higher responsivity than metal disk couplings. Contributes to improving productivity, such as suppressing speed unevenness during stepper motor operation.Aug. 21. 2014 time >
This suppresses servo motor hunting and greatly shortens settling time. New NBK coupling XG2. Exhibits even higher responsivity than metal disk couplings. Contributes to improving productivity, such as suppressing speed unevenness during stepper motor operation.
Aug. 21. 2014 time >
Ball Rollers : CharacteristicsNBK's ball roller smoothly transports heavy items. An extensive lineup is available, including the upward type, plunger type, downward type and the like. Also, ball rollers with special specifications such as dimensions, shapes, materials, surface treatments, and clean room washing are available.Aug. 19. 2014 time >
NBK's ball roller smoothly transports heavy items. An extensive lineup is available, including the upward type, plunger type, downward type and the like. Also, ball rollers with special specifications such as dimensions, shapes, materials, surface treatments, and clean room washing are available.
Aug. 19. 2014 time >
Custom madeWe manufacture slit couplings (shaft couplings) to the customer's specification from a single piece with a short delivery time. We manufacture customized couplings according to the desired specifications, such as outer diameter, total length, hub length, bore diameter, maximum torque, torsional stiffness, maximum rotation speed and permissible eccentricity.Jul. 25. 2014 time >
We manufacture slit couplings (shaft couplings) to the customer's specification from a single piece with a short delivery time. We manufacture customized couplings according to the desired specifications, such as outer diameter, total length, hub length, bore diameter, maximum torque, torsional stiffness, maximum rotation speed and permissible eccentricity.
Jul. 25. 2014 time >
Universal design UDEX® seriesThe UDEX series improves machine operability with a design that makes use, force application, gripping, and comprehension all easy, supporting user-friendly machine manufacturing. Jun. 23. 2014 time >
The UDEX series improves machine operability with a design that makes use, force application, gripping, and comprehension all easy, supporting user-friendly machine manufacturing.
Jun. 23. 2014 time >
Special specificationsThis is the special specification page for display device mounting systems. As well as being compatible with the sizes of iPad and tablet PCs, they can be customized in ways including changing the hex socket head bolt of the clamp for the tablet PC fixture DTT to a knob.Jun. 18. 2014 time >
This is the special specification page for display device mounting systems. As well as being compatible with the sizes of iPad and tablet PCs, they can be customized in ways including changing the hex socket head bolt of the clamp for the tablet PC fixture DTT to a knob.
Jun. 18. 2014 time >
Safety Precautions for CouplingsBe sure to read the "Safety Precautions" thoroughly prior to use for the safe use of the product.Jun. 11. 2014 time >
Be sure to read the "Safety Precautions" thoroughly prior to use for the safe use of the product.
Jun. 11. 2014 time >
NEW SAVE