• Special Screws (Bolts)
  • Vacuum

SVSI1S-PC/Vented Socket Head Cap Screws with Captive Washers - Chemical Polishing

  • Vacuum
  • Cleanroom Specification
  • Easy to Use
  • LowOutgas

Dimension Drawing

SVSI1S-PCVented Socket Head Cap Screws with Captive Washers - Chemical Polishing寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
16
20
25
30
35
40
45

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSI1S-M3-5-PC M3 0.5 5 5.5 7 3 2.5 0.5 1.2 10 0.79 CAD RFQ
SVSI1S-M3-6-PC M3 0.5 6 5.5 7 3 2.5 0.5 1.2 10 0.83 CAD RFQ
SVSI1S-M3-8-PC M3 0.5 8 5.5 7 3 2.5 0.5 1.2 10 0.92 CAD RFQ
SVSI1S-M3-10-PC M3 0.5 10 5.5 7 3 2.5 0.5 1.2 10 1 CAD RFQ
SVSI1S-M3-12-PC M3 0.5 12 5.5 7 3 2.5 0.5 1.2 10 1.1 CAD RFQ
SVSI1S-M3-16-PC M3 0.5 16 5.5 7 3 2.5 0.5 1.2 10 1.3 CAD RFQ
SVSI1S-M4-5-PC M4 0.7 5 7 9 4 3 0.8 1.5 10 1.7 CAD RFQ
SVSI1S-M4-6-PC M4 0.7 6 7 9 4 3 0.8 1.5 10 1.8 CAD RFQ
SVSI1S-M4-8-PC M4 0.7 8 7 9 4 3 0.8 1.5 10 2 CAD RFQ
SVSI1S-M4-10-PC M4 0.7 10 7 9 4 3 0.8 1.5 10 2.1 CAD RFQ
SVSI1S-M4-12-PC M4 0.7 12 7 9 4 3 0.8 1.5 10 2.3 CAD RFQ
SVSI1S-M4-16-PC M4 0.7 16 7 9 4 3 0.8 1.5 10 2.6 CAD RFQ
SVSI1S-M4-20-PC M4 0.7 20 7 9 4 3 0.8 1.5 10 3 CAD RFQ
SVSI1S-M4-25-PC M4 0.7 25 7 9 4 3 0.8 1.5 10 3.5 CAD RFQ
SVSI1S-M4-30-PC M4 0.7 30 7 9 4 3 0.8 1.5 10 4 CAD RFQ
SVSI1S-M4-35-PC M4 0.7 35 7 9 4 3 0.8 1.5 10 4.5 CAD RFQ
SVSI1S-M5-6-PC M5 0.8 6 8.5 10 5 4 1 1.5 10 2.6 CAD RFQ
SVSI1S-M5-8-PC M5 0.8 8 8.5 10 5 4 1 1.5 10 2.9 CAD RFQ
SVSI1S-M5-10-PC M5 0.8 10 8.5 10 5 4 1 1.5 10 3.1 CAD RFQ
SVSI1S-M5-12-PC M5 0.8 12 8.5 10 5 4 1 1.5 10 3.4 CAD RFQ
SVSI1S-M5-16-PC M5 0.8 16 8.5 10 5 4 1 1.5 10 3.9 CAD RFQ
SVSI1S-M5-20-PC M5 0.8 20 8.5 10 5 4 1 1.5 10 4.4 CAD RFQ
SVSI1S-M5-25-PC M5 0.8 25 8.5 10 5 4 1 1.5 10 5.2 CAD RFQ
SVSI1S-M5-30-PC M5 0.8 30 8.5 10 5 4 1 1.5 10 6 CAD RFQ
SVSI1S-M5-35-PC M5 0.8 35 8.5 10 5 4 1 1.5 10 6.7 CAD RFQ
SVSI1S-M5-40-PC M5 0.8 40 8.5 10 5 4 1 1.5 10 7.5 CAD RFQ
SVSI1S-M6-8-PC M6 1 8 10 12.5 6 5 1.5 2 10 5.4 CAD RFQ
SVSI1S-M6-10-PC M6 1 10 10 12.5 6 5 1.5 2 10 5.8 CAD RFQ
SVSI1S-M6-12-PC M6 1 12 10 12.5 6 5 1.5 2 10 6.2 CAD RFQ
SVSI1S-M6-16-PC M6 1 16 10 12.5 6 5 1.5 2 10 6.9 CAD RFQ
SVSI1S-M6-20-PC M6 1 20 10 12.5 6 5 1.5 2 10 7.6 CAD RFQ
SVSI1S-M6-25-PC M6 1 25 10 12.5 6 5 1.5 2 10 8.7 CAD RFQ
SVSI1S-M6-30-PC M6 1 30 10 12.5 6 5 1.5 2 10 9.4 CAD RFQ
SVSI1S-M6-35-PC M6 1 35 10 12.5 6 5 1.5 2 10 11 CAD RFQ
SVSI1S-M6-40-PC M6 1 40 10 12.5 6 5 1.5 2 10 12 CAD RFQ
SVSI1S-M6-45-PC M6 1 45 10 12.5 6 5 1.5 2 10 13 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSI1S-PC
Screw Body SUSXM7 (Equivalent to SUS304)
Special Chemical Polish
Screw Body Strength Class A2 - 70
Plain Washer SUS304
Special Chemical Polish

Application

Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.
  • Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
  • Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
  • Washer mounting work is not required. Cleanroom work in gloves is easier.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)