Unit : mm
| Part Number | M | L | D1 | L1 | B | L2* | Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|
| SPFS-M10-30 | 10 | 30 | 16 | 10 | 8 | Full Thread | 5 | 28 | - |
*If the“ L” value is other than the value in parentheses, the screw is full thread.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPFS | |
|---|---|
| Body | NSSC-550(Hardness 350-450HV) |
The color may differ by lot.
Application
Food industry machines and general industrial machinesCharacteristics
- Perfect stainless steel has high strength similar to SUS410 and also has corrosion resistibility that matches or exceeds SUS630.
- Magnetic screws. These screws can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.
Mechanical Properties
| Perfect S.S. | SUSXM7* | SUS410 | |
|---|---|---|---|
| Tensile Strength (N/mm2) | 1000 | 700 | 1200 |
| 0.2% Proof Stress (N/mm2) | 770 | 450 | 720 |
*Values for Strength Class A2-70.
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| Perfect S.S. | SUS304 | |
|---|---|---|
| Specific Gravity | 7.8 | 7.93 |
| Longitudinal Elastic Modulus(GPa) | 205 | 193 |
| Transverse Elastic Modulus(GPa) | 79.4 | 68.5 |
| Linear Expansion Coefficient(K-1) | 11.5×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.
Chemical component
Unit : %
| C | Ni | Cr | Mo | N |
|---|---|---|---|---|
| 0.10-0.20 | 1.00-2.40 | 12.50-14.00 | 1.80-2.30 | 0.05-0.15 |
Values in chart are for reference only. They are not guaranteed values.




