• Special Screws (Bolts)
  • Special Material Screws

SCX-C/Ceramic Hex Socket Head Cap Bolts

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SCX-CCeramic Bolts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SCX-M3-5-C M3 0.5 5 5.5 3 2 0.34 CAD RFQ
SCX-M3-6-C M3 0.5 6 5.5 3 2 0.36 CAD RFQ
SCX-M3-8-C M3 0.5 8 5.5 3 2 0.4 CAD RFQ
SCX-M3-10-C M3 0.5 10 5.5 3 2 0.44 CAD RFQ
SCX-M4-5-C M4 0.7 5 7 4 2.5 0.71 CAD RFQ
SCX-M4-6-C M4 0.7 6 7 4 2.5 0.75 CAD RFQ
SCX-M4-8-C M4 0.7 8 7 4 2.5 0.83 CAD RFQ
SCX-M4-10-C M4 0.7 10 7 4 2.5 0.9 CAD RFQ
SCX-M4-12-C M4 0.7 12 7 4 2.5 0.98 CAD RFQ
SCX-M4-16-C M4 0.7 16 7 4 2.5 1.1 CAD RFQ
SCX-M4-20-C M4 0.7 20 7 4 2.5 1.3 CAD RFQ
SCX-M4-25-C M4 0.7 25 7 4 2.5 1.6 CAD RFQ
SCX-M5-8-C M5 0.8 8 8.5 5 3 1.2 CAD RFQ
SCX-M5-10-C M5 0.8 10 8.5 5 3 1.4 CAD RFQ
SCX-M5-12-C M5 0.8 12 8.5 5 3 1.5 CAD RFQ
SCX-M5-16-C M5 0.8 16 8.5 5 3 1.7 CAD RFQ
SCX-M5-20-C M5 0.8 20 8.5 5 3 2 CAD RFQ
SCX-M5-25-C M5 0.8 25 8.5 5 3 2.4 CAD RFQ
SCX-M5-30-C M5 0.8 30 8.5 5 3 2.8 CAD RFQ
SCX-M6-10-C M6 1 10 10 6 4 2.4 CAD RFQ
SCX-M6-12-C M6 1 12 10 6 4 2.5 CAD RFQ
SCX-M6-16-C M6 1 16 10 6 4 2.9 CAD RFQ
SCX-M6-20-C M6 1 20 10 6 4 3.3 CAD RFQ
SCX-M6-25-C M6 1 25 10 6 4 3.8 CAD RFQ
SCX-M6-30-C M6 1 30 10 6 4 4.2 CAD RFQ
SCX-M8-12-C M8 1.25 12 13 8 5 5.5 CAD RFQ
SCX-M8-16-C M8 1.25 16 13 8 5 6.1 CAD RFQ
SCX-M8-20-C M8 1.25 20 13 8 5 6.7 CAD RFQ
SCX-M8-25-C M8 1.25 25 13 8 5 7.5 CAD RFQ
SCX-M8-30-C M8 1.25 30 13 8 5 8.5 CAD RFQ
SCX-M10-12-C M10 1.5 12 16 10 6 9.5 CAD RFQ
SCX-M10-16-C M10 1.5 16 16 10 6 10 CAD RFQ
SCX-M10-20-C M10 1.5 20 16 10 6 11 CAD RFQ
SCX-M10-25-C M10 1.5 25 16 10 6 13 CAD RFQ
SCX-M10-30-C M10 1.5 30 16 10 6 14 CAD RFQ
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
SCX-C SCX-H
Main Body Al2O3(99.5% Alumina) Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed circuit board etching devices,
metallic surface treatment equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • Types can be selected by the end symbol of the part number.
    SCX-C----Socket Head Cap Screws
    SCX-H----Hex Head Screws
  • Excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws
  • Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

SCX-CCeramic Bolts


Precautions for Use

  • When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommended torque is 50% of the torsional torque.
M Torsional Torque(N・m)
M3 0.04
M4 0.05
M5 0.10
M6 0.15
M8 0.30
M10 0.50

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Takecare when handling these screws.
  • Because a cumulative pitch difference is created when ceramic screws are manufactured, use them with SCX-N ceramic nuts.

Product List

Click here to see Special Material Screws

Click here to see Special Screws (Bolts)