• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPVC-M5-12-H-IV

Plastic Screw - Hex Head Screws - H-PVC

  • Chemical-proof

Dimension Drawing

SPVC-HPlastic Screw - Hex Head Screws - H-PVC寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
CAD
Download
SPVC-M5-12-H-IV M5 0.8 12 8 3.5 400 1 0.53 -

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics

  • These products have excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
  • They can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
  • Max. Operating Temperature*1 (min./max.):-10/35 deg C
  • Two colors, ivory and gray, are available.
    IV----Ivory
    GR----Gray
  • The properties and precautions of plastic screws⇒Plastic Screws

Material/Finish

SPVC-H
Main body H-PVC(Hard Polyvinyl Chloride)
Heat Resistance Temperature*1 35℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Related Services

Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants

Product List

SPVC-M5-H

  • SPVC-M5-10-H-IV
  • SPVC-M5-12-H-IV
  • SPVC-M5-16-H-IV
  • SPVC-M5-20-H-IV
  • SPVC-M5-25-H-IV
  • SPVC-M5-30-H-IV
  • SPVC-M5-35-H-IV
  • SPVC-M5-40-H-IV
  • SPVC-M5-10-H-GR
  • SPVC-M5-12-H-GR
  • SPVC-M5-16-H-GR
  • SPVC-M5-20-H-GR
  • SPVC-M5-25-H-GR
  • SPVC-M5-30-H-GR
  • SPVC-M5-35-H-GR
  • SPVC-M5-40-H-GR