• Special Screws (Bolts)
  • Decoration

SSCHS-SD/Socket Head Cap Captive Screws with Ultra Low Small Head

  • Space
  • Slim
  • Loss Prevention
  • Decoration

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSCHS-SDSocket Head Cap Captive Screws with Ultra Low Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Max. Tightening
Torque (N・m)
Mass
(g)
CAD
Download
RFQ
SSCHS-M3-8-SD M3 0.5 8 4 5 1.3 1.5 2.2 0.11 0.44 CAD RFQ
SSCHS-M3-10-SD M3 0.5 10 4 5 1.3 1.5 2.2 0.11 0.52 CAD RFQ
SSCHS-M3-12-SD M3 0.5 12 4 5 1.3 1.5 2.2 0.11 0.6 CAD RFQ
SSCHS-M4-10-SD M4 0.7 10 5 6 1.5 2 3 0.39 0.93 CAD RFQ
SSCHS-M4-12-SD M4 0.7 12 5 6 1.5 2 3 0.39 1 CAD RFQ
SSCHS-M4-16-SD M4 0.7 16 5 6 1.5 2 3 0.39 1.3 CAD RFQ
SSCHS-M5-12-SD M5 0.8 12 6 8 1.5 3 3.9 0.52 1.3 CAD RFQ
SSCHS-M5-16-SD M5 0.8 16 6 8 1.5 3 3.9 0.52 1.8 CAD RFQ
SSCHS-M5-20-SD M5 0.8 20 6 8 1.5 3 3.9 0.52 2.3 CAD RFQ
SSCHS-M6-12-SD M6 1 12 8 9 1.5 3 4.5 1.6 2.1 CAD RFQ
SSCHS-M6-16-SD M6 1 16 8 9 1.5 3 4.5 1.6 2.8 CAD RFQ
SSCHS-M6-20-SD M6 1 20 8 9 1.5 3 4.5 1.6 3.6 CAD RFQ
SSCHS-M6-25-SD M6 1 25 8 9 1.5 3 4.5 1.6 4.6 CAD RFQ
SSCHS-M6-30-SD M6 1 30 8 9 1.5 3 4.5 1.6 5.3 CAD RFQ
SSCHS-M8-16-SD M8 1.25 16 10 11 1.5 4 6.3 5 5 CAD RFQ
SSCHS-M8-20-SD M8 1.25 20 10 11 1.5 4 6.3 5 6.3 CAD RFQ
SSCHS-M8-25-SD M8 1.25 25 10 11 1.5 4 6.3 5 7.9 CAD RFQ
SSCHS-M8-30-SD M8 1.25 30 10 11 1.5 4 6.3 5 9.6 CAD RFQ
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
SSCHS-SD
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-40

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.
  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSCHS-SDSocket Head Cap Captive Screws with Ultra Low Small Head

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SSCHS-M3-SD 5 5.03
SSCHS-M4-SD 6 8.78
SSCHS-M5-SD 8 14.2
SSCHS-M6-SD 9 20.1
SSCHS-M8-SD 11 36.6

Installation Example

Make a screw hole in the cover, and then pass the SSCHS-SD thread part through it. Even when the screw is removed from the frame, SSCHS-SD does not fall out of the cover because the SSCHS-SD thread part catches on the cover screw hole.

SSCHS-SDSocket Head Cap Captive Screws with Ultra Low Small Head


Product List

Click here to see Decoration

Click here to see Special Screws (Bolts)