• Special Screws (Bolts)
  • Non-Magnetic

SNSTG/Hex Socket Head Cap Screws - High Strength Titanium Alloy

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SNSTGHex Socket Head Cap Screws - High Strength Titanium Alloy寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
4
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTG-M2-4 M2 0.4 4 3.8 2 1.5 Full Thread 1850 0.1 CAD RFQ
SNSTG-M2-5 M2 0.4 5 3.8 2 1.5 Full Thread 1850 0.11 CAD RFQ
SNSTG-M2-6 M2 0.4 6 3.8 2 1.5 Full Thread 1850 0.12 CAD RFQ
SNSTG-M2-8 M2 0.4 8 3.8 2 1.5 Full Thread 1850 0.14 CAD RFQ
SNSTG-M2.5-4 M2.5 0.45 4 4.5 2.5 2 Full Thread 3030 0.19 CAD RFQ
SNSTG-M2.5-5 M2.5 0.45 5 4.5 2.5 2 Full Thread 3030 0.2 CAD RFQ
SNSTG-M2.5-6 M2.5 0.45 6 4.5 2.5 2 Full Thread 3030 0.22 CAD RFQ
SNSTG-M2.5-8 M2.5 0.45 8 4.5 2.5 2 Full Thread 3030 0.26 CAD RFQ
SNSTG-M2.5-10 M2.5 0.45 10 4.5 2.5 2 Full Thread 3030 0.29 CAD RFQ
SNSTG-M3-6 M3 0.5 6 5.5 3 2.5 Full Thread 5240 0.4 CAD RFQ
SNSTG-M3-8 M3 0.5 8 5.5 3 2.5 Full Thread 5240 0.45 CAD RFQ
SNSTG-M3-10 M3 0.5 10 5.5 3 2.5 Full Thread 5240 0.5 CAD RFQ
SNSTG-M3-12 M3 0.5 12 5.5 3 2.5 Full Thread 5240 0.55 CAD RFQ
SNSTG-M3-16 M3 0.5 16 5.5 3 2.5 Full Thread 5240 0.66 CAD RFQ
SNSTG-M3-20 M3 0.5 20 5.5 3 2.5 Full Thread 5240 0.77 CAD RFQ
SNSTG-M4-8 M4 0.7 8 7 4 3 Full Thread 8850 0.94 CAD RFQ
SNSTG-M4-10 M4 0.7 10 7 4 3 Full Thread 8850 1 CAD RFQ
SNSTG-M4-12 M4 0.7 12 7 4 3 Full Thread 8850 1.1 CAD RFQ
SNSTG-M4-16 M4 0.7 16 7 4 3 Full Thread 8850 1.3 CAD RFQ
SNSTG-M4-20 M4 0.7 20 7 4 3 Full Thread 8850 1.5 CAD RFQ
SNSTG-M4-25 M4 0.7 25 7 4 3 Full Thread 8850 1.8 CAD RFQ
SNSTG-M4-30 M4 0.7 30 7 4 3 Full Thread 8850 2.1 CAD RFQ
SNSTG-M5-10 M5 0.8 10 8.5 5 4 Full Thread 14700 1.5 CAD RFQ
SNSTG-M5-12 M5 0.8 12 8.5 5 4 Full Thread 14700 1.7 CAD RFQ
SNSTG-M5-16 M5 0.8 16 8.5 5 4 Full Thread 14700 2 CAD RFQ
SNSTG-M5-20 M5 0.8 20 8.5 5 4 Full Thread 14700 2.3 CAD RFQ
SNSTG-M5-25 M5 0.8 25 8.5 5 4 Full Thread 14700 2.7 CAD RFQ
SNSTG-M5-30 M5 0.8 30 8.5 5 4 Full Thread 14700 3.2 CAD RFQ
SNSTG-M5-35 M5 0.8 35 8.5 5 4 Full Thread 14700 3.6 CAD RFQ
SNSTG-M6-10 M6 1 10 10 6 5 Full Thread 20800 2.7 CAD RFQ
SNSTG-M6-12 M6 1 12 10 6 5 Full Thread 20800 2.9 CAD RFQ
SNSTG-M6-16 M6 1 16 10 6 5 Full Thread 20800 3.3 CAD RFQ
SNSTG-M6-20 M6 1 20 10 6 5 Full Thread 20800 3.7 CAD RFQ
SNSTG-M6-25 M6 1 25 10 6 5 Full Thread 20800 4.3 CAD RFQ
SNSTG-M6-30 M6 1 30 10 6 5 Full Thread 20800 4.7 CAD RFQ
SNSTG-M6-35 M6 1 35 10 6 5 Full Thread 20800 5.6 CAD RFQ
SNSTG-M6-40 M6 1 40 10 6 5 Full Thread 20800 6.2 CAD RFQ
SNSTG-M6-45 M6 1 45 10 6 5 Full Thread 20800 6.9 CAD RFQ
SNSTG-M6-50 M6 1 50 10 6 5 45 20800 7.5 CAD RFQ
SNSTG-M8-16 M8 1.25 16 13 8 6 Full Thread 33700 6.9 CAD RFQ
SNSTG-M8-20 M8 1.25 20 13 8 6 Full Thread 33700 7.6 CAD RFQ
SNSTG-M8-25 M8 1.25 25 13 8 6 Full Thread 33700 8.5 CAD RFQ
SNSTG-M8-30 M8 1.25 30 13 8 6 Full Thread 33700 9.6 CAD RFQ
SNSTG-M8-35 M8 1.25 35 13 8 6 Full Thread 33700 11 CAD RFQ
SNSTG-M8-40 M8 1.25 40 13 8 6 Full Thread 33700 12 CAD RFQ
SNSTG-M8-45 M8 1.25 45 13 8 6 Full Thread 33700 13 CAD RFQ
SNSTG-M8-50 M8 1.25 50 13 8 6 45 33700 14 CAD RFQ
SNSTG-M10-16 M10 1.5 16 16 10 8 Full Thread 58900 12 CAD RFQ
SNSTG-M10-20 M10 1.5 20 16 10 8 Full Thread 58900 13 CAD RFQ
SNSTG-M10-25 M10 1.5 25 16 10 8 Full Thread 58900 14 CAD RFQ
SNSTG-M10-30 M10 1.5 30 16 10 8 Full Thread 58900 16 CAD RFQ
SNSTG-M10-35 M10 1.5 35 16 10 8 Full Thread 58900 17 CAD RFQ
SNSTG-M10-40 M10 1.5 40 16 10 8 Full Thread 58900 19 CAD RFQ
SNSTG-M10-45 M10 1.5 45 16 10 8 Full Thread 58900 21 CAD RFQ
SNSTG-M10-50 M10 1.5 50 16 10 8 45 58900 22 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSTG
Main Body Ti-6Al-4V(Grade 5 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications

Characteristics

  • Made of high-strength titanium alloy.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Resistant to corrosion and with especially good seawater resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

Ti-6Al-4V (Grade 5 Titanium)
Tensile Strength (N/mm2) 895 or Higher
0.2% Proof Stress (N/mm2) 825 or Higher
Elongation (%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Ti-6Al-4V (Grade 5 Titanium)
Specific Gravity 4.43
Melting Point (℃) 1540
Longitudinal Elastic Modulus (GPa) 113
Thermal Conductivity (W/(m・K)) 7.5
Linear Expansion Coefficient (K-1) 8.8×10-6
Electric Resistance (μΩ・m) 1.7
Magnetic Permeability (μ) 1.0002 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Non-Magnetic

Click here to see Special Screws (Bolts)