Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t min. | Hexalobular Socket No. |
Max. Torque (N・m) |
Qty per Pack |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZCXS-M1.4-2 | M1.4 | 0.3 | 2 | 2 | 0.5 | 0.25 | 3 | 0.07 | 50 | 0.024 | CAD | RFQ |
| SNZCXS-M1.4-3 | M1.4 | 0.3 | 3 | 2 | 0.5 | 0.25 | 3 | 0.07 | 50 | 0.032 | CAD | RFQ |
| SNZCXS-M1.4-4 | M1.4 | 0.3 | 4 | 2 | 0.5 | 0.25 | 3 | 0.07 | 50 | 0.04 | CAD | RFQ |
| SNZCXS-M1.4-5 | M1.4 | 0.3 | 5 | 2 | 0.5 | 0.25 | 3 | 0.07 | 50 | 0.048 | CAD | RFQ |
| SNZCXS-M1.4-6 | M1.4 | 0.3 | 6 | 2 | 0.5 | 0.25 | 3 | 0.07 | 50 | 0.057 | CAD | RFQ |
| SNZCXS-M1.4-8 | M1.4 | 0.3 | 8 | 2 | 0.5 | 0.25 | 3 | 0.07 | 50 | 0.073 | CAD | RFQ |
| SNZCXS-M1.4-10 | M1.4 | 0.3 | 10 | 2 | 0.5 | 0.25 | 3 | 0.07 | 50 | 0.09 | CAD | RFQ |
| SNZCXS-M1.6-2 | M1.6 | 0.35 | 2 | 2.4 | 0.5 | 0.3 | 4 | 0.1 | 50 | 0.04 | CAD | RFQ |
| SNZCXS-M1.6-3 | M1.6 | 0.35 | 3 | 2.4 | 0.5 | 0.3 | 4 | 0.1 | 50 | 0.05 | CAD | RFQ |
| SNZCXS-M1.6-4 | M1.6 | 0.35 | 4 | 2.4 | 0.5 | 0.3 | 4 | 0.1 | 50 | 0.06 | CAD | RFQ |
| SNZCXS-M1.6-5 | M1.6 | 0.35 | 5 | 2.4 | 0.5 | 0.3 | 4 | 0.1 | 50 | 0.07 | CAD | RFQ |
| SNZCXS-M1.6-6 | M1.6 | 0.35 | 6 | 2.4 | 0.5 | 0.3 | 4 | 0.1 | 50 | 0.078 | CAD | RFQ |
| SNZCXS-M1.6-8 | M1.6 | 0.35 | 8 | 2.4 | 0.5 | 0.3 | 4 | 0.1 | 50 | 0.097 | CAD | RFQ |
| SNZCXS-M1.6-10 | M1.6 | 0.35 | 10 | 2.4 | 0.5 | 0.3 | 4 | 0.1 | 50 | 0.12 | CAD | RFQ |
| SNZCXS-M2-2 | M2 | 0.4 | 2 | 3 | 0.6 | 0.35 | 5 | 0.22 | 50 | 0.062 | CAD | RFQ |
| SNZCXS-M2-3 | M2 | 0.4 | 3 | 3 | 0.6 | 0.35 | 5 | 0.22 | 50 | 0.079 | CAD | RFQ |
| SNZCXS-M2-4 | M2 | 0.4 | 4 | 3 | 0.6 | 0.35 | 5 | 0.22 | 50 | 0.096 | CAD | RFQ |
| SNZCXS-M2-5 | M2 | 0.4 | 5 | 3 | 0.6 | 0.35 | 5 | 0.22 | 50 | 0.12 | CAD | RFQ |
| SNZCXS-M2-6 | M2 | 0.4 | 6 | 3 | 0.6 | 0.35 | 5 | 0.22 | 50 | 0.13 | CAD | RFQ |
| SNZCXS-M2-8 | M2 | 0.4 | 8 | 3 | 0.6 | 0.35 | 5 | 0.22 | 50 | 0.17 | CAD | RFQ |
| SNZCXS-M2-10 | M2 | 0.4 | 10 | 3 | 0.6 | 0.35 | 5 | 0.22 | 50 | 0.2 | CAD | RFQ |
| SNZCXS-M2.5-3 | M2.5 | 0.45 | 3 | 4 | 0.8 | 0.55 | 6 | 0.46 | 50 | 0.12 | CAD | RFQ |
| SNZCXS-M2.5-4 | M2.5 | 0.45 | 4 | 4 | 0.8 | 0.55 | 6 | 0.46 | 50 | 0.14 | CAD | RFQ |
| SNZCXS-M2.5-5 | M2.5 | 0.45 | 5 | 4 | 0.8 | 0.55 | 6 | 0.46 | 50 | 0.17 | CAD | RFQ |
| SNZCXS-M2.5-6 | M2.5 | 0.45 | 6 | 4 | 0.8 | 0.55 | 6 | 0.46 | 50 | 0.2 | CAD | RFQ |
| SNZCXS-M2.5-8 | M2.5 | 0.45 | 8 | 4 | 0.8 | 0.55 | 6 | 0.46 | 50 | 0.27 | CAD | RFQ |
| SNZCXS-M2.5-10 | M2.5 | 0.45 | 10 | 4 | 0.8 | 0.55 | 6 | 0.46 | 50 | 0.34 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZCXS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Reducing the size of equipment and devicesCompact precision equipment
Characteristics
- M1.4-M2.5. Miniature screws for precision instruments.
- Flat head machine screw type with low head height. For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular recess is unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
-
We manufacture products with special specifications such as ventilation holes, cleanroom washing and special packaging.
⇒We can make a screw like this one