Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Hexalobular Socket No. |
Qty per Pack |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNPXS-M2-4 | M2 | 0.4 | 4 | 4 | 1.6 | 0.77 | 6 | 20 | 0.14 | CAD | RFQ |
| SNPXS-M2-5 | M2 | 0.4 | 5 | 4 | 1.6 | 0.77 | 6 | 20 | 0.16 | CAD | RFQ |
| SNPXS-M2-6 | M2 | 0.4 | 6 | 4 | 1.6 | 0.77 | 6 | 20 | 0.18 | CAD | RFQ |
| SNPXS-M2-8 | M2 | 0.4 | 8 | 4 | 1.6 | 0.77 | 6 | 20 | 0.21 | CAD | RFQ |
| SNPXS-M2-10 | M2 | 0.4 | 10 | 4 | 1.6 | 0.77 | 6 | 20 | 0.25 | CAD | RFQ |
| SNPXS-M2-12 | M2 | 0.4 | 12 | 4 | 1.6 | 0.77 | 6 | 20 | 0.29 | CAD | RFQ |
| SNPXS-M2.5-4 | M2.5 | 0.45 | 4 | 5 | 2.1 | 1.04 | 8 | 20 | 0.27 | CAD | RFQ |
| SNPXS-M2.5-5 | M2.5 | 0.45 | 5 | 5 | 2.1 | 1.04 | 8 | 20 | 0.3 | CAD | RFQ |
| SNPXS-M2.5-6 | M2.5 | 0.45 | 6 | 5 | 2.1 | 1.04 | 8 | 20 | 0.33 | CAD | RFQ |
| SNPXS-M2.5-8 | M2.5 | 0.45 | 8 | 5 | 2.1 | 1.04 | 8 | 20 | 0.4 | CAD | RFQ |
| SNPXS-M2.5-10 | M2.5 | 0.45 | 10 | 5 | 2.1 | 1.04 | 8 | 20 | 0.46 | CAD | RFQ |
| SNPXS-M2.5-12 | M2.5 | 0.45 | 12 | 5 | 2.1 | 1.04 | 8 | 20 | 0.52 | CAD | RFQ |
| SNPXS-M2.5-16 | M2.5 | 0.45 | 16 | 5 | 2.1 | 1.04 | 8 | 20 | 0.65 | CAD | RFQ |
| SNPXS-M3-5 | M3 | 0.5 | 5 | 5.6 | 2.4 | 1.27 | 10 | 20 | 0.49 | CAD | RFQ |
| SNPXS-M3-6 | M3 | 0.5 | 6 | 5.6 | 2.4 | 1.27 | 10 | 20 | 0.53 | CAD | RFQ |
| SNPXS-M3-8 | M3 | 0.5 | 8 | 5.6 | 2.4 | 1.27 | 10 | 20 | 0.61 | CAD | RFQ |
| SNPXS-M3-10 | M3 | 0.5 | 10 | 5.6 | 2.4 | 1.27 | 10 | 20 | 0.69 | CAD | RFQ |
| SNPXS-M3-12 | M3 | 0.5 | 12 | 5.6 | 2.4 | 1.27 | 10 | 20 | 0.77 | CAD | RFQ |
| SNPXS-M3-16 | M3 | 0.5 | 16 | 5.6 | 2.4 | 1.27 | 10 | 20 | 0.94 | CAD | RFQ |
| SNPXS-M3-20 | M3 | 0.5 | 20 | 5.6 | 2.4 | 1.27 | 10 | 20 | 1.1 | CAD | RFQ |
| SNPXS-M4-6 | M4 | 0.7 | 6 | 8 | 3.1 | 1.66 | 20 | 20 | 1 | CAD | RFQ |
| SNPXS-M4-8 | M4 | 0.7 | 8 | 8 | 3.1 | 1.66 | 20 | 20 | 1.2 | CAD | RFQ |
| SNPXS-M4-10 | M4 | 0.7 | 10 | 8 | 3.1 | 1.66 | 20 | 20 | 1.3 | CAD | RFQ |
| SNPXS-M4-12 | M4 | 0.7 | 12 | 8 | 3.1 | 1.66 | 20 | 20 | 1.5 | CAD | RFQ |
| SNPXS-M4-16 | M4 | 0.7 | 16 | 8 | 3.1 | 1.66 | 20 | 20 | 1.8 | CAD | RFQ |
| SNPXS-M4-20 | M4 | 0.7 | 20 | 8 | 3.1 | 1.66 | 20 | 20 | 2.1 | CAD | RFQ |
| SNPXS-M4-25 | M4 | 0.7 | 25 | 8 | 3.1 | 1.66 | 20 | 20 | 2.5 | CAD | RFQ |
| SNPXS-M5-8 | M5 | 0.8 | 8 | 9.5 | 3.7 | 1.91 | 25 | 20 | 2.2 | CAD | RFQ |
| SNPXS-M5-10 | M5 | 0.8 | 10 | 9.5 | 3.7 | 1.91 | 25 | 20 | 2.4 | CAD | RFQ |
| SNPXS-M5-12 | M5 | 0.8 | 12 | 9.5 | 3.7 | 1.91 | 25 | 20 | 2.7 | CAD | RFQ |
| SNPXS-M5-16 | M5 | 0.8 | 16 | 9.5 | 3.7 | 1.91 | 25 | 20 | 3.1 | CAD | RFQ |
| SNPXS-M5-20 | M5 | 0.8 | 20 | 9.5 | 3.7 | 1.91 | 25 | 20 | 3.6 | CAD | RFQ |
| SNPXS-M5-25 | M5 | 0.8 | 25 | 9.5 | 3.7 | 1.91 | 25 | 20 | 4.2 | CAD | RFQ |
| SNPXS-M5-30 | M5 | 0.8 | 30 | 9.5 | 3.7 | 1.91 | 25 | 20 | 4.8 | CAD | RFQ |
| SNPXS-M6-10 | M6 | 1 | 10 | 12 | 4.6 | 2.42 | 30 | 20 | 3.9 | CAD | RFQ |
| SNPXS-M6-12 | M6 | 1 | 12 | 12 | 4.6 | 2.42 | 30 | 20 | 4.3 | CAD | RFQ |
| SNPXS-M6-16 | M6 | 1 | 16 | 12 | 4.6 | 2.42 | 30 | 20 | 4.9 | CAD | RFQ |
| SNPXS-M6-20 | M6 | 1 | 20 | 12 | 4.6 | 2.42 | 30 | 20 | 5.6 | CAD | RFQ |
| SNPXS-M6-25 | M6 | 1 | 25 | 12 | 4.6 | 2.42 | 30 | 20 | 6.5 | CAD | RFQ |
| SNPXS-M6-30 | M6 | 1 | 30 | 12 | 4.6 | 2.42 | 30 | 20 | 7.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNPXS | |
|---|---|
| Material | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Prevention of damage to screw heads and reliable tighteningCharacteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Hexalobular recess is unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Conforms to ISO 14583.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".