• Special Screws (Bolts)
  • Chemical Resistance

SPD-C/Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)

  • Heat-resistance
  • Chemical-proof
  • LowOutgas

Dimension Drawing

SPD-CPlastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Torsional
Torque
(N·m)*1
Mass
(g)
CAD
Download
RFQ
SPD-M3-6-C M3 0.5 6 5.5 3 2.5 0.12 0.13 CAD RFQ
SPD-M3-8-C M3 0.5 8 5.5 3 2.5 0.12 0.15 CAD RFQ
SPD-M3-10-C M3 0.5 10 5.5 3 2.5 0.12 0.16 CAD RFQ
SPD-M3-12-C M3 0.5 12 5.5 3 2.5 0.12 0.18 CAD RFQ
SPD-M3-16-C M3 0.5 16 5.5 3 2.5 0.12 0.21 CAD RFQ
SPD-M4-6-C M4 0.7 6 7 4 3 0.27 0.28 CAD RFQ
SPD-M4-8-C M4 0.7 8 7 4 3 0.27 0.3 CAD RFQ
SPD-M4-10-C M4 0.7 10 7 4 3 0.27 0.33 CAD RFQ
SPD-M4-12-C M4 0.7 12 7 4 3 0.27 0.36 CAD RFQ
SPD-M4-16-C M4 0.7 16 7 4 3 0.27 0.41 CAD RFQ
SPD-M4-20-C M4 0.7 20 7 4 3 0.27 0.49 CAD RFQ
SPD-M4-25-C M4 0.7 25 7 4 3 0.27 0.58 CAD RFQ
SPD-M5-8-C M5 0.8 8 8.5 5 4 0.54 0.45 CAD RFQ
SPD-M5-10-C M5 0.8 10 8.5 5 4 0.54 0.5 CAD RFQ
SPD-M5-12-C M5 0.8 12 8.5 5 4 0.54 0.54 CAD RFQ
SPD-M5-16-C M5 0.8 16 8.5 5 4 0.54 0.63 CAD RFQ
SPD-M5-20-C M5 0.8 20 8.5 5 4 0.54 0.74 CAD RFQ
SPD-M5-25-C M5 0.8 25 8.5 5 4 0.54 0.88 CAD RFQ
SPD-M5-30-C M5 0.8 30 8.5 5 4 0.54 1 CAD RFQ
SPD-M6-10-C M6 1 10 10 6 5 0.95 0.86 CAD RFQ
SPD-M6-12-C M6 1 12 10 6 5 0.95 0.93 CAD RFQ
SPD-M6-16-C M6 1 16 10 6 5 0.95 1.1 CAD RFQ
SPD-M6-20-C M6 1 20 10 6 5 0.95 1.2 CAD RFQ
SPD-M6-25-C M6 1 25 10 6 5 0.95 1.4 CAD RFQ
SPD-M6-30-C M6 1 30 10 6 5 0.95 1.5 CAD RFQ
SPD-M6-40-C M6 1 40 10 6 5 0.95 2 CAD RFQ
SPD-M8-10-C M8 1.25 10 13 8 6 2.26 1.9 CAD RFQ
SPD-M8-12-C M8 1.25 12 13 8 6 2.26 2 CAD RFQ
SPD-M8-16-C M8 1.25 16 13 8 6 2.26 2.2 CAD RFQ
SPD-M8-20-C M8 1.25 20 13 8 6 2.26 2.5 CAD RFQ
SPD-M8-25-C M8 1.25 25 13 8 6 2.26 2.8 CAD RFQ
SPD-M8-30-C M8 1.25 30 13 8 6 2.26 3.1 CAD RFQ
SPD-M8-40-C M8 1.25 40 13 8 6 2.26 3.8 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SPD-C
Main Body VESPEL SP-1 (Non-thermoplastic Polyimide Resin)
Heat Resistance Temperature*1 288°C

VESPEL is a registered trademark of DuPont.
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics


Product List

Click here to see Chemical Resistance

Click here to see Special Screws (Bolts)