Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | D1 | L1 | B | dc | Max. Tightening Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSCHS-M3-8-SD | M3 | 0.5 | 8 | 4 | 5 | 1.3 | 1.5 | 2.2 | 0.11 | 0.44 | CAD | RFQ |
| SSCHS-M3-10-SD | M3 | 0.5 | 10 | 4 | 5 | 1.3 | 1.5 | 2.2 | 0.11 | 0.52 | CAD | RFQ |
| SSCHS-M3-12-SD | M3 | 0.5 | 12 | 4 | 5 | 1.3 | 1.5 | 2.2 | 0.11 | 0.6 | CAD | RFQ |
| SSCHS-M4-10-SD | M4 | 0.7 | 10 | 5 | 6 | 1.5 | 2 | 3 | 0.39 | 0.93 | CAD | RFQ |
| SSCHS-M4-12-SD | M4 | 0.7 | 12 | 5 | 6 | 1.5 | 2 | 3 | 0.39 | 1 | CAD | RFQ |
| SSCHS-M4-16-SD | M4 | 0.7 | 16 | 5 | 6 | 1.5 | 2 | 3 | 0.39 | 1.3 | CAD | RFQ |
| SSCHS-M5-12-SD | M5 | 0.8 | 12 | 6 | 8 | 1.5 | 3 | 3.9 | 0.52 | 1.3 | CAD | RFQ |
| SSCHS-M5-16-SD | M5 | 0.8 | 16 | 6 | 8 | 1.5 | 3 | 3.9 | 0.52 | 1.8 | CAD | RFQ |
| SSCHS-M5-20-SD | M5 | 0.8 | 20 | 6 | 8 | 1.5 | 3 | 3.9 | 0.52 | 2.3 | CAD | RFQ |
| SSCHS-M6-12-SD | M6 | 1 | 12 | 8 | 9 | 1.5 | 3 | 4.5 | 1.6 | 2.1 | CAD | RFQ |
| SSCHS-M6-16-SD | M6 | 1 | 16 | 8 | 9 | 1.5 | 3 | 4.5 | 1.6 | 2.8 | CAD | RFQ |
| SSCHS-M6-20-SD | M6 | 1 | 20 | 8 | 9 | 1.5 | 3 | 4.5 | 1.6 | 3.6 | CAD | RFQ |
| SSCHS-M6-25-SD | M6 | 1 | 25 | 8 | 9 | 1.5 | 3 | 4.5 | 1.6 | 4.6 | CAD | RFQ |
| SSCHS-M6-30-SD | M6 | 1 | 30 | 8 | 9 | 1.5 | 3 | 4.5 | 1.6 | 5.3 | CAD | RFQ |
| SSCHS-M8-16-SD | M8 | 1.25 | 16 | 10 | 11 | 1.5 | 4 | 6.3 | 5 | 5 | CAD | RFQ |
| SSCHS-M8-20-SD | M8 | 1.25 | 20 | 10 | 11 | 1.5 | 4 | 6.3 | 5 | 6.3 | CAD | RFQ |
| SSCHS-M8-25-SD | M8 | 1.25 | 25 | 10 | 11 | 1.5 | 4 | 6.3 | 5 | 7.9 | CAD | RFQ |
| SSCHS-M8-30-SD | M8 | 1.25 | 30 | 10 | 11 | 1.5 | 4 | 6.3 | 5 | 9.6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using SSC (SSC). You can perform the same operation using this product.
Related Services
Material/Finish
| SSCHS-SD | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-40 |
Application
For fixing protective covers and maintenance coversCE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment
Characteristics
- Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE
Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

Head Diameter and Screw Effective Cross-Sectional Area
| Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
|---|---|---|
| SSCHS-M3-SD | 5 | 5.03 |
| SSCHS-M4-SD | 6 | 8.78 |
| SSCHS-M5-SD | 8 | 14.2 |
| SSCHS-M6-SD | 9 | 20.1 |
| SSCHS-M8-SD | 11 | 36.6 |
Installation Example
Make a screw hole in the cover, and then pass the SSCHS-SD thread part through it. Even when the screw is removed from the frame, SSCHS-SD does not fall out of the cover because the SSCHS-SD thread part catches on the cover screw hole.