Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | t | a | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M3-5-TS | M3 | 0.5 | 5 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 50 | 0.06 | CAD | RFQ |
| SPC-M3-6-TS | M3 | 0.5 | 6 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 50 | 0.07 | CAD | RFQ |
| SPC-M3-8-TS | M3 | 0.5 | 8 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 50 | 0.08 | CAD | RFQ |
| SPC-M3-10-TS | M3 | 0.5 | 10 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 50 | 0.1 | CAD | RFQ |
| SPC-M3-5-TS(1000) | M3 | 0.5 | 5 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 1000 | 0.06 | CAD | RFQ |
| SPC-M3-6-TS(1000) | M3 | 0.5 | 6 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 1000 | 0.07 | CAD | RFQ |
| SPC-M3-8-TS(1000) | M3 | 0.5 | 8 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 1000 | 0.08 | CAD | RFQ |
| SPC-M3-10-TS(1000) | M3 | 0.5 | 10 | 0.9 | 0.9 | 2.6 | 0.4 | 0.18 | 1000 | 0.1 | CAD | RFQ |
| SPC-M4-4-TS | M4 | 0.7 | 4 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 50 | 0.09 | CAD | RFQ |
| SPC-M4-5-TS | M4 | 0.7 | 5 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 50 | 0.1 | CAD | RFQ |
| SPC-M4-8-TS | M4 | 0.7 | 8 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 50 | 0.12 | CAD | RFQ |
| SPC-M4-10-TS | M4 | 0.7 | 10 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 50 | 0.14 | CAD | RFQ |
| SPC-M4-4-TS(1000) | M4 | 0.7 | 4 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.09 | CAD | RFQ |
| SPC-M4-5-TS(1000) | M4 | 0.7 | 5 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.1 | CAD | RFQ |
| SPC-M4-8-TS(1000) | M4 | 0.7 | 8 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.12 | CAD | RFQ |
| SPC-M4-10-TS(1000) | M4 | 0.7 | 10 | 1.2 | 1.3 | 3.2 | 0.6 | 0.39 | 1000 | 0.14 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPC-TS | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex socket set screws. The slot makes it possible to choose tools in accordance with the application or work environment.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws





/14306_1.jpg?upd=20260417092045&awscf_publishdate=2026-08-25 8:00)