Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPS-M4-8-H | M4 | 0.7 | 8 | 7 | 2.8 | Full Thread | 966 | 0.69 | 10 | 0.33 | CAD | RFQ |
| SPS-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | Full Thread | 966 | 0.69 | 10 | 0.36 | CAD | RFQ |
| SPS-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 966 | 0.69 | 10 | 0.4 | CAD | RFQ |
| SPS-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | Full Thread | 966 | 0.69 | 10 | 0.46 | CAD | RFQ |
| SPS-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | Full Thread | 966 | 0.69 | 10 | 0.53 | CAD | RFQ |
| SPS-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | Full Thread | 966 | 0.69 | 10 | 0.62 | CAD | RFQ |
| SPS-M5-8-H | M5 | 0.8 | 8 | 8 | 3.5 | Full Thread | 1548 | 1.23 | 10 | 0.54 | CAD | RFQ |
| SPS-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | Full Thread | 1548 | 1.23 | 10 | 0.59 | CAD | RFQ |
| SPS-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | Full Thread | 1548 | 1.23 | 10 | 0.64 | CAD | RFQ |
| SPS-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | Full Thread | 1548 | 1.23 | 10 | 0.75 | CAD | RFQ |
| SPS-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | Full Thread | 1548 | 1.23 | 10 | 0.86 | CAD | RFQ |
| SPS-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | Full Thread | 1548 | 1.23 | 10 | 0.99 | CAD | RFQ |
| SPS-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | Full Thread | 1548 | 1.23 | 10 | 1.1 | CAD | RFQ |
| SPS-M6-10-H | M6 | 1 | 10 | 10 | 4 | Full Thread | 2028 | 2.05 | 10 | 0.96 | CAD | RFQ |
| SPS-M6-12-H | M6 | 1 | 12 | 10 | 4 | Full Thread | 2028 | 2.05 | 10 | 1 | CAD | RFQ |
| SPS-M6-15-H | M6 | 1 | 15 | 10 | 4 | Full Thread | 2028 | 2.05 | 10 | 1.2 | CAD | RFQ |
| SPS-M6-20-H | M6 | 1 | 20 | 10 | 4 | Full Thread | 2028 | 2.05 | 10 | 1.3 | CAD | RFQ |
| SPS-M6-25-H | M6 | 1 | 25 | 10 | 4 | Full Thread | 2028 | 2.05 | 10 | 1.5 | CAD | RFQ |
| SPS-M6-30-H | M6 | 1 | 30 | 10 | 4 | Full Thread | 2028 | 2.05 | 10 | 1.7 | CAD | RFQ |
| SPS-M6-40-H | M6 | 1 | 40 | 10 | 4 | Full Thread | 2028 | 2.05 | 10 | 2.1 | CAD | RFQ |
| SPS-M8-15-H | M8 | 1.25 | 15 | 13 | 5.5 | Full Thread | 3701 | 5.48 | 5 | 2.4 | CAD | RFQ |
| SPS-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | Full Thread | 3701 | 5.48 | 5 | 2.7 | CAD | RFQ |
| SPS-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | Full Thread | 3701 | 5.48 | 5 | 3.1 | CAD | RFQ |
| SPS-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | Full Thread | 3701 | 5.48 | 5 | 3.4 | CAD | RFQ |
| SPS-M8-40-H | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 3701 | 5.48 | 5 | 4.1 | CAD | RFQ |
| SPS-M8-50-H | M8 | 1.25 | 50 | 13 | 5.5 | 30 | 3701 | 5.48 | 5 | 4.8 | CAD | RFQ |
| SPS-M10-20-H | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 5438 | 8.87 | 1 | 5.1 | CAD | RFQ |
| SPS-M10-25-H | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 5438 | 8.87 | 1 | 5.6 | CAD | RFQ |
| SPS-M10-30-H | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 5438 | 8.87 | 1 | 6.2 | CAD | RFQ |
| SPS-M10-40-H | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 5438 | 8.87 | 1 | 7.2 | CAD | RFQ |
| SPS-M10-50-H | M10 | 1.5 | 50 | 17 | 7 | 25 | 5438 | 8.87 | 1 | 8.3 | CAD | RFQ |
| SPS-M12-20-H | M12 | 1.75 | 20 | 19 | 8 | Full Thread | 6805 | 13.7 | 1 | 7.3 | CAD | RFQ |
| SPS-M12-25-H | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 6805 | 13.7 | 1 | 8 | CAD | RFQ |
| SPS-M12-30-H | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 6805 | 13.7 | 1 | 8.7 | CAD | RFQ |
| SPS-M12-40-H | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 6805 | 13.7 | 1 | 11 | CAD | RFQ |
| SPS-M12-50-H | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 6805 | 13.7 | 1 | 12 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPS-H | |
|---|---|
| Main body | PPS(Polyphenylene Sulfide)(Bright Light Brown) (Glass Fiber 40%) |
| Heat Resistance Temperature*1 |
200℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices /Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
- It has high strength, high rigidity, and high heat resistance strength.
- It has high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws