Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSLG-M3-6-PC | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 10 | 0.71 | CAD | RFQ |
| SNSLG-M3-8-PC | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 10 | 0.88 | CAD | RFQ |
| SNSLG-M3-10-PC | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 10 | 0.96 | CAD | RFQ |
| SNSLG-M3-12-PC | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 10 | 1 | CAD | RFQ |
| SNSLG-M3-15-PC | M3 | 0.5 | 15 | 5.5 | 3 | 2.5 | 10 | 1 | CAD | RFQ |
| SNSLG-M3-20-PC | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 10 | 1.4 | CAD | RFQ |
| SNSLG-M3-25-PC | M3 | 0.5 | 25 | 5.5 | 3 | 2.5 | 10 | 1.6 | CAD | RFQ |
| SNSLG-M4-8-PC | M4 | 0.7 | 8 | 7 | 4 | 3 | 10 | 1.6 | CAD | RFQ |
| SNSLG-M4-10-PC | M4 | 0.7 | 10 | 7 | 4 | 3 | 10 | 1.8 | CAD | RFQ |
| SNSLG-M4-12-PC | M4 | 0.7 | 12 | 7 | 4 | 3 | 10 | 2 | CAD | RFQ |
| SNSLG-M4-15-PC | M4 | 0.7 | 15 | 7 | 4 | 3 | 10 | 2.3 | CAD | RFQ |
| SNSLG-M4-20-PC | M4 | 0.7 | 20 | 7 | 4 | 3 | 10 | 2.7 | CAD | RFQ |
| SNSLG-M4-25-PC | M4 | 0.7 | 25 | 7 | 4 | 3 | 10 | 3.2 | CAD | RFQ |
| SNSLG-M5-10-PC | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 10 | 2.7 | CAD | RFQ |
| SNSLG-M5-12-PC | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 10 | 3 | CAD | RFQ |
| SNSLG-M5-15-PC | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 10 | 3.5 | CAD | RFQ |
| SNSLG-M5-20-PC | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 10 | 4 | CAD | RFQ |
| SNSLG-M5-25-PC | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 10 | 4.8 | CAD | RFQ |
| SNSLG-M5-30-PC | M5 | 0.8 | 30 | 8.5 | 5 | 4 | 10 | 5.6 | CAD | RFQ |
| SNSLG-M6-12-PC | M6 | 1 | 12 | 10 | 6 | 5 | 10 | 5.1 | CAD | RFQ |
| SNSLG-M6-15-PC | M6 | 1 | 15 | 10 | 6 | 5 | 10 | 5.8 | CAD | RFQ |
| SNSLG-M6-20-PC | M6 | 1 | 20 | 10 | 6 | 5 | 10 | 6.5 | CAD | RFQ |
| SNSLG-M6-25-PC | M6 | 1 | 25 | 10 | 6 | 5 | 10 | 7.6 | CAD | RFQ |
| SNSLG-M6-30-PC | M6 | 1 | 30 | 10 | 6 | 5 | 10 | 8.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSLG-PC | |
|---|---|
| Main Body | SUS316L Special Chemical Polish |
Application
Space-saving/lightweightFPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / General industrial machines / Medical equipment / Food machinery
Characteristics
- High strength stainless steel hex socket head cap screws.
- Tensile strength 1000 N/mm2, 0.2% proof load 800 N/mm2
- The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
- Made of SUS316L. It has excellent corrosion resistance.
- Non-magnetic.
- Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
Mechanical Properties
| Part Number / Strength Class | Property | ||
|---|---|---|---|
| Tensile Strength (N/mm2) | 0.2% Proof Load (N/mm2) | Elongation (mm) | |
| SNSLG-PC *1 | 1000 | 800 | 0.3d |
| A2-70/A4-70*2 | 700 | 450 | 0.4d |
| A2-50/A4-50*2 | 500 | 210 | 0.6d |
*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs".
Values in chart are for reference only. They are not guaranteed values.
The values are for material before treatment.
Magnetic permeability comparison
| Part Number / Material | Magnetic Permeability |
|---|---|
| SNSLG-PC SUS316L | 1.008 |
| SNSL SUS316L | 1.006 |
| SUSXM7 | 1.4 |
Values in chart are for reference only. They are not guaranteed values.
The values are for material before treatment.